您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Crane Hook Standard INCH - Cylindrical Thrust
Scheerer Bearing
Cylindrical Roller Thrust
Powered by
CAD模型選擇
{scheererbearings/cyl_roller_thrust/rb_cyl_thrust_crane_hook_in_asmtab.prj},{NB=CT-56},{PRJ=rb_cyl_thrust_crane_hook_in},{PN=CT-56},{PROFILE=CT},{STYLE=w/o Grease Fitting},{IDI=10.0000},{ODI=20.5000},{HI=3.7500},{ID1I=10.0150},{OD1I=19.9100},{H1I=3.3800},{DYNI=2450000},{ROLLERINST=CT-56-ROLLER},{CAGEINST=CT-56-CAGE},{IRINST=CT-56-IR},{ORINST=CT-56-OR},{SROINST=CT-56-SRO},{GRSFTGINST=N},{PPATH=rb_cyl_thrust_crane_hook_in_asmtpl.prj},{PDFIDI=10.000 in},{PDFID=254.00 mm},{PDFID1I=10.015 in},{PDFID1=254.38 mm},{PDFODI=20.500 in},{PDFOD=520.70 mm},{PDFOD1I=19.910 in},{PDFOD1=505.71 mm},{PDFHI=3.750 in},{PDFH=95.25 mm},{PDFH1I=3.380 in},{PDFH1=85.85 mm},{PDFDYNI=2450000 lbf},{PDFDYN=10898.1 kN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
IDI
Inside Diameter
[Inch]
ODI
Outside Diameter
[Inch]
HI
Width
[Inch]
ID1I
Inside Diameter 1
[Inch]
OD1I
Outside Diameter 1
[Inch]
DYNI
Dynamic Load
[lbf]
CT-11
CT-11
w/o Grease Fitting
1.6250
3.0930
0.8120
1.6400
2.9500
38900
CT-16
CT-16
w/o Grease Fitting
1.9380
3.4680
0.8120
1.9520
3.2200
65300
CT-17
CT-17
w/o Grease Fitting
2.0000
3.9370
1.0000
2.0150
3.6000
73200
CT-19
CT-19
w/o Grease Fitting
2.2500
4.0000
1.0000
2.2650
3.8600
74000
CT-20-C
CT-20-C
w/o Grease Fitting
2.2500
4.2500
1.0000
2.2650
3.9800
88600
CT-20-B
CT-20-B
w/o Grease Fitting
2.3120
4.2500
1.0000
2.3270
3.9800
97800
CT-23
CT-23
w/o Grease Fitting
2.7500
4.7500
1.0000
2.7650
4.4500
93800
CT-24-A
CT-24-A
w/o Grease Fitting
2.7500
4.8750
1.2500
2.7650
4.7600
121300
CT-27-A
CT-27-A
w/o Grease Fitting
3.2500
6.1250
1.5000
3.2650
5.8500
180800
CT-27-C
CT-27-C
w/o Grease Fitting
3.2500
6.1870
1.7500
3.2650
5.9700
213000
CT-27-B
CT-27-B
w/o Grease Fitting
3.5000
6.1560
1.6250
3.5150
5.9700
203400
CT-28-A
CT-28-A
w/o Grease Fitting
3.5000
6.7500
1.6250
3.5150
6.5400
245100
CT-30-B
CT-30-B
w/o Grease Fitting
3.5620
6.3750
1.3750
3.5770
5.9700
228700
CT-34-A
CT-34-A
w/o Grease Fitting
3.7500
7.1250
1.8750
3.7650
6.8600
288100
CT-35-A
CT-35-A
w/o Grease Fitting
4.2500
8.1710
2.0000
4.2650
7.9700
369200
CT-38-A
CT-38-A
w/o Grease Fitting
4.5000
8.1250
2.0000
4.5150
7.9100
390900
CT-39-A
CT-39-A
w/o Grease Fitting
5.0000
9.1560
2.2500
5.0150
8.9700
628500
CT-44-A
CT-44-A
w/o Grease Fitting
5.5000
10.5000
2.5000
5.5150
10.1000
628500
CT-45-B
CT-45-B
w/o Grease Fitting
5.5620
11.5000
2.0000
5.5770
10.9700
1070000
CT-45-A
CT-45-A
w/o Grease Fitting
6.0000
11.1560
3.0000
6.0150
10.9700
923200
CT-49-A
CT-49-A
w/o Grease Fitting
6.8120
12.7500
2.5000
6.8270
12.3400
1230000
CT-51
CT-51
w/o Grease Fitting
7.8750
12.3750
3.0000
7.8900
11.9100
860000
CT-52
CT-52
w/o Grease Fitting
8.4380
14.5000
3.0000
8.4520
13.9100
1650000
CT-53
CT-53
w/o Grease Fitting
8.8750
16.5000
3.0000
8.8900
15.9100
1620000
CT-54
CT-54
w/o Grease Fitting
9.3120
16.5000
3.0000
9.3270
15.9100
1500000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表