您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SGS Cylinder - Standard cylinder double acting with fork
SCHEMA
Double-acting standard cylinder
Standard cylinder double acting with forks
Powered by
CAD模型選擇
{schema/standard_doppel/mit_gabeln/sgs_cylinder_asmtab.prj},{NB=SGS633550(0)},{K=63},{S=35},{HUB=50},{ELX=310},{R=75},{U=23},{H=17},{G=G3/8\"},{M=25.0},{Y=50},{D=30},{T=50},{B=60},{BN=30},{L=80},{LN=66},{F=12x45°},{ANGLE=0},{PN=250},{HUBST=0},{PPATH=parts/sgs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
K
Piston diameter
[mm]
S
Rod diameter
[mm]
EL
Installation length
[mm]
R
Tube diameter
[mm]
U
Rod protrusion
[mm]
H
Oil connection height
[mm]
G
Connection thread
ⁿ/ₐ
M
Oil connection distance
[mm]
Y
Connection distance rod side
[mm]
D
Mounting hole diameter
[mm]
T
Installation length fork
[mm]
B
Width fork
[mm]
BN
Groove width
[mm]
L
Total length fork
[mm]
LN
Groove depth
[mm]
F
Bevel
[mm x °]
GEW
Weight
[kg]
PN
Pressure nominal
[bar]
SGS251650
SGS251650
25
16
204
35
22
16
G1/4"
17.0
28
16
34
35
16
50
41
6x45°
1.35
250
SGS322050
SGS322050
32
20
260
42
22
16
G1/4"
23.0
40
20
40
40
20
60
51
8x45°
2.21
250
SGS352050
SGS352050
35
20
260
45
22
16
G1/4"
23.0
40
20
40
40
20
60
51
8x45°
2.38
250
SGS402050
SGS402050
40
20
260
50
22
16
G1/4"
23.0
40
20
40
40
20
60
51
8x45°
2.67
250
SGS402550
SGS402550
40
25
260
50
22
16
G1/4"
23.0
40
20
40
40
20
60
51
8x45°
2.76
250
SGS502550
SGS502550
50
25
280
60
22
17
G3/8"
23.0
43
25
45
50
25
70
56
10x45°
4.23
250
SGS503050
SGS503050
50
30
280
60
22
17
G3/8"
23.0
43
25
45
50
25
70
56
10x45°
4.35
250
SGS603050
SGS603050
60
30
310
70
23
17
G3/8"
25.0
50
30
50
60
30
80
66
12x45°
6.53
250
SGS603550
SGS603550
60
35
310
70
23
17
G3/8"
25.0
50
30
50
60
30
80
66
12x45°
6.67
250
SGS604050
SGS604050
60
40
310
70
23
17
G3/8"
25.0
50
30
50
60
30
80
66
12x45°
6.85
250
SGS633550
SGS633550
63
35
310
75
23
17
G3/8"
25.0
50
30
50
60
30
80
66
12x45°
7.32
250
SGS634050
SGS634050
63
40
310
75
23
17
G3/8"
25.0
50
30
50
60
30
80
66
12x45°
7.50
250
SGS634550
SGS634550
63
45
310
75
23
17
G3/8"
25.0
50
30
50
60
30
80
66
12x45°
7.68
250
SGS703050
SGS703050
70
30
310
80
23
17
G3/8"
25.0
50
30
50
60
30
80
66
12x45°
7.57
250
SGS703550
SGS703550
70
35
310
80
23
17
G3/8"
25.0
50
30
50
60
30
80
66
12x45°
7.72
250
SGS704050
SGS704050
70
40
310
80
23
17
G3/8"
25.0
50
30
50
60
30
80
66
12x45°
7.87
250
SGS803550
SGS803550
80
35
340
95
25
18
G1/2"
25.0
60
35
55
70
35
90
76
15x45°
11.81
250
SGS804050
SGS804050
80
40
340
95
25
18
G1/2"
25.0
60
35
55
70
35
90
76
15x45°
11.98
250
SGS805050
SGS805050
80
50
340
95
25
18
G1/2"
25.0
60
35
55
70
35
90
76
15x45°
12.41
250
SGS905050
SGS905050
90
50
340
105
35
18
G1/2"
31.5
60
35
55
70
35
90
76
15x45°
13.84
250
SGS1005050
SGS1005050
100
50
390
115
25
18
G1/2"
28.0
82
40
65
80
40
100
83
15x45°
19.48
250
SGS1006050
SGS1006050
100
60
390
115
25
18
G1/2"
28.0
82
40
65
80
40
100
83
15x45°
19.99
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表