您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Bend 45° - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/45_bend_locking_band.prj},{NB=Bend 230/45/0,5/316/BA/ICS25(a)(400)(114968)},{MAT=114968},{EAN=4037494920428},{DC=GB},{SYS=ICS25},{COM=Bend},{SAP=Bend 230/45/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=230},{EXT=280},{A=105},{B=145},{W1=45},{ML=316},{SL=BA},{WG=2.53},{CODE=8241123084},{CODESD=142034523},{CQ=1},{PQ=4},{SHORT=230/45/0,5/316/BA/ICS25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
SAP Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
W1
[mm]
ML
Material / Liner
ⁿ/ₐ
SL
Surface Liner
ⁿ/ₐ
WG
Weight
[kg]
Bend 80/45/0,5/316/BA/ICS...
100755
4037494165485
ICS25
Bend 80/45/0,5/316/BA/ICS...
80
130
70
110
45
316
BA
0.93
Bend 80/45/0,5/316/BA/ICS...
111522
4037494920367
ICS25
Bend 80/45/0,5/316/BA/ICS...
80
130
70
110
45
316
BA
0.93
Bend 100/45/0,5/316/BA/IC...
100756
4037494165492
ICS25
Bend 100/45/0,5/316/BA/IC...
100
150
75
115
45
316
BA
1.11
Bend 100/45/0,5/316/BA/IC...
111937
4037494920374
ICS25
Bend 100/45/0,5/316/BA/IC...
100
150
75
115
45
316
BA
1.11
Bend 130/45/0,5/316/BA/IC...
100757
4037494165508
ICS25
Bend 130/45/0,5/316/BA/IC...
130
180
80
120
45
316
BA
1.37
Bend 130/45/0,5/316/BA/IC...
112487
4037494920381
ICS25
Bend 130/45/0,5/316/BA/IC...
130
180
80
120
45
316
BA
1.37
Bend 150/45/0,5/316/BA/IC...
100758
4037494165515
ICS25
Bend 150/45/0,5/316/BA/IC...
150
200
85
125
45
316
BA
1.54
Bend 150/45/0,5/316/BA/IC...
112806
4037494920398
ICS25
Bend 150/45/0,5/316/BA/IC...
150
200
85
125
45
316
BA
1.54
Bend 180/45/0,5/316/BA/IC...
100759
4037494165522
ICS25
Bend 180/45/0,5/316/BA/IC...
180
230
90
130
45
316
BA
1.80
Bend 180/45/0,5/316/BA/IC...
113246
4037494920404
ICS25
Bend 180/45/0,5/316/BA/IC...
180
230
90
130
45
316
BA
1.80
Bend 200/45/0,5/316/BA/IC...
100760
4037494165539
ICS25
Bend 200/45/0,5/316/BA/IC...
200
250
95
135
45
316
BA
2.15
Bend 200/45/0,5/316/BA/IC...
114388
4037494920411
ICS25
Bend 200/45/0,5/316/BA/IC...
200
250
95
135
45
316
BA
2.15
Bend 230/45/0,5/316/BA/IC...
101292
4037494495452
ICS25
Bend 230/45/0,5/316/BA/IC...
230
280
105
145
45
316
BA
2.53
Bend 230/45/0,5/316/BA/IC...
114968
4037494920428
ICS25
Bend 230/45/0,5/316/BA/IC...
230
280
105
145
45
316
BA
2.53
Bend 250/45/0,5/316/BA/IC...
100761
4037494165546
ICS25
Bend 250/45/0,5/316/BA/IC...
250
300
105
145
45
316
BA
2.82
Bend 250/45/0,5/316/BA/IC...
111303
4037494920435
ICS25
Bend 250/45/0,5/316/BA/IC...
250
300
105
145
45
316
BA
2.82
Bend 300/45/0,5/316/BA/IC...
100762
4037494165553
ICS25
Bend 300/45/0,5/316/BA/IC...
300
350
115
155
45
316
BA
3.83
Bend 350/45/0,5/316/BA/IC...
100763
4037494165560
ICS25
Bend 350/45/0,5/316/BA/IC...
350
400
130
170
45
316
BA
4.42
Bend 400/45/0,6/316/BA/IC...
100764
4037494165577
ICS25
Bend 400/45/0,6/316/BA/IC...
400
450
152
196
45
316
BA
5.00
Bend 450/45/0,6/316/BA/IC...
100765
4037494165584
ICS25
Bend 450/45/0,6/316/BA/IC...
450
500
162
206
45
316
BA
7.88
Bend 500/45/0,6/316/BA/IC...
100766
4037494165591
ICS25
Bend 500/45/0,6/316/BA/IC...
500
550
172
216
45
316
BA
9.13
Bend 600/45/0,6/316/BA/IC...
100767
4037494165614
ICS25
Bend 600/45/0,6/316/BA/IC...
600
650
192
236
45
316
BA
11.87
Bend 700/45/0,6/316/BA/IC...
100768
4037494165621
ICS25
Bend 700/45/0,6/316/BA/IC...
700
750
212
256
45
316
BA
14.92
Bend 750/45/0,6/316/BA/IC...
143305
4051921617057
ICS25
Bend 750/45/0,6/316/BA/IC...
750
800
260
305
45
316
BA
21.21
Bend 800/45/0,6/316/BA/IC...
133137
4051921474940
ICS25
Bend 800/45/0,6/316/BA/I...
800
850
270
315
45
316
BA
34.44
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表