您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Adapter ICS25 - PPL - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/adaptor_ics_ppl.prj},{NB=Adaptor_ICS-PPL 200/-/0,5/316/BA/ICS25(a)(400)(101195)},{MAT=101195},{EAN=4037494163542},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,GB,IT},{SYS=ICS25},{SAP=Adaptor_ICS-PPL 200/-/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=250},{A=155},{NL=200},{ML=316},{SL=BA},{WG=1.04},{INTX=203.0},{EXTX=251.10},{INTY=199.9},{VERS=1},{VERS1=1},{SHORT=200/-/0,5/316/BA/ICS25},{PP=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Adaptor_ICS-PPL 80/-/0,5/...
101190
4037494163498
ICS25
Adaptor_ICS-PPL 80/-/0,5/...
80
130
155
200
316
BA
0.47
Adaptor_ICS-PPL 80/-/0,5/...
148397
4051921666284
ICS25
Adaptor_ICS-PPL 80/-/0,5/...
80
130
155
200
316
BA
0.47
Adaptor_ICS-PPL 100/-/0,5...
101191
4037494163504
ICS25
Adaptor_ICS-PPL 100/-/0,5...
100
150
155
200
316
BA
0.57
Adaptor_ICS-PPL 100/-/0,5...
148398
4051921666291
ICS25
Adaptor_ICS-PPL 100/-/0,5...
100
150
155
200
316
BA
0.57
Adaptor_ICS-PPL 130/-/0,5...
101192
4037494163511
ICS25
Adaptor_ICS-PPL 130/-/0,5...
130
180
155
200
316
BA
0.71
Adaptor_ICS-PPL 150/-/0,5...
101193
4037494163528
ICS25
Adaptor_ICS-PPL 150/-/0,5...
150
200
155
200
316
BA
0.80
Adaptor_ICS-PPL 180/-/0,5...
101194
4037494163535
ICS25
Adaptor_ICS-PPL 180/-/0,5...
180
230
155
200
316
BA
0.95
Adaptor_ICS-PPL 200/-/0,5...
101195
4037494163542
ICS25
Adaptor_ICS-PPL 200/-/0,5...
200
250
155
200
316
BA
1.04
Adaptor_ICS-PPL 230/-/0,5...
101361
4037494496275
ICS25
Adaptor_ICS-PPL 230/-/0,5...
230
280
155
200
316
BA
1.19
Adaptor_ICS-PPL 250/-/0,5...
101196
4037494163559
ICS25
Adaptor_ICS-PPL 250/-/0,5...
250
300
155
200
316
BA
1.28
Adaptor_ICS-PPL 300/-/0,5...
101197
4037494163566
ICS25
Adaptor_ICS-PPL 300/-/0,5...
300
350
155
200
316
BA
1.51
Adaptor_ICS-PPL 350/-/0,5...
101198
4037494163573
ICS25
Adaptor_ICS-PPL 350/-/0,5...
350
400
155
200
316
BA
1.72
Adaptor_ICS-PPL 400/-/0,6...
101199
4037494163580
ICS25
Adaptor_ICS-PPL 400/-/0,6...
400
450
155
200
316
BA
1.88
Adaptor_ICS-PPL 450/-/0,6...
101200
4037494163597
ICS25
Adaptor_ICS-PPL 450/-/0,6...
450
500
155
200
316
BA
2.89
Adaptor_ICS-PPL 500/-/0,6...
101201
4037494163603
ICS25
Adaptor_ICS-PPL 500/-/0,6...
500
550
155
200
316
BA
3.19
Adaptor_ICS-PPL 600/-/0,6...
101202
4037494163627
ICS25
Adaptor_ICS-PPL 600/-/0,6...
600
650
155
200
316
BA
3.78
Adaptor_ICS-PPL 700/-/0,6...
101203
4037494163634
ICS25
Adaptor_ICS-PPL 700/-/0,6...
700
750
155
200
316
BA
4.37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表