您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Adapter PPL – ICS25 - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/adaptor_ppl_ics.prj},{NB=Adaptor_PPL-ICS 200/-/0,5/316/BA/ICS25(a)(400)(101181)},{MAT=101181},{EAN=4037494163696},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,SE,BA,GB,IT},{SYS=ICS25},{SAP=Adaptor_PPL-ICS 200/-/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=250},{A=150},{NL=195},{ML=316},{SL=BA},{WG=1.04},{INTX=199.90},{EXTX=251.10},{VERS=1},{SHORT=200/-/0,5/316/BA/ICS25},{PP=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Adaptor_PPL-ICS 80/-/0,5/...
101176
4037494163641
ICS25
Adaptor_PPL-ICS 80/-/0,5/...
80
130
150
195
316
BA
0.47
Adaptor_PPL-ICS 80/-/0,5/...
148399
4051921666307
ICS25
Adaptor_PPL-ICS 80/-/0,5/...
80
130
150
195
316
BA
0.47
Adaptor_PPL-ICS 100/-/0,5...
101177
4037494163658
ICS25
Adaptor_PPL-ICS 100/-/0,5...
100
150
150
195
316
BA
0.57
Adaptor_PPL-ICS 100/-/0,5...
148400
4051921666314
ICS25
Adaptor_PPL-ICS 100/-/0,5...
100
150
150
195
316
BA
0.57
Adaptor_PPL-ICS 130/-/0,5...
101178
4037494163665
ICS25
Adaptor_PPL-ICS 130/-/0,5...
130
180
150
195
316
BA
0.71
Adaptor_PPL-ICS 150/-/0,5...
101179
4037494163672
ICS25
Adaptor_PPL-ICS 150/-/0,5...
150
200
150
195
316
BA
0.80
Adaptor_PPL-ICS 180/-/0,5...
101180
4037494163689
ICS25
Adaptor_PPL-ICS 180/-/0,5...
180
230
150
195
316
BA
0.95
Adaptor_PPL-ICS 200/-/0,5...
101181
4037494163696
ICS25
Adaptor_PPL-ICS 200/-/0,5...
200
250
150
195
316
BA
1.04
Adaptor_PPL-ICS 230/-/0,5...
101360
4037494496183
ICS25
Adaptor_PPL-ICS 230/-/0,5...
230
280
150
195
316
BA
1.19
Adaptor_PPL-ICS 250/-/0,5...
101182
4037494163702
ICS25
Adaptor_PPL-ICS 250/-/0,5...
250
300
150
195
316
BA
1.28
Adaptor_PPL-ICS 300/-/0,5...
101183
4037494163719
ICS25
Adaptor_PPL-ICS 300/-/0,5...
300
350
150
195
316
BA
1.51
Adaptor_PPL-ICS 350/-/0,5...
101184
4037494163726
ICS25
Adaptor_PPL-ICS 350/-/0,5...
350
400
150
195
316
BA
1.77
Adaptor_PPL-ICS 400/-/0,6...
101185
4037494163733
ICS25
Adaptor_PPL-ICS 400/-/0,6...
400
450
150
195
316
BA
2.05
Adaptor_PPL-ICS 450/-/0,6...
101186
4037494163740
ICS25
Adaptor_PPL-ICS 450/-/0,6...
450
500
150
195
316
BA
3.04
Adaptor_PPL-ICS 500/-/0,6...
101187
4037494163757
ICS25
Adaptor_PPL-ICS 500/-/0,6...
500
550
150
195
316
BA
3.35
Adaptor_PPL-ICS 600/-/0,6...
101188
4037494163771
ICS25
Adaptor_PPL-ICS 600/-/0,6...
600
650
150
195
316
BA
3.97
Adaptor_PPL-ICS 700/-/0,6...
101189
4037494163788
ICS25
Adaptor_PPL-ICS 700/-/0,6...
700
750
150
195
316
BA
4.59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表