您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Base support plate with drain - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/base_support_plate_with_drain.prj},{NB=Base_sup.pl.w.dr. 200/-/0,5/316/BA/ICS25 (a) (400) (100990)},{MAT=100990},{EAN=4037494417492},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,BA,GB,IT},{SYS=ICS25},{COM=Base support},{SAP=Base_sup.pl.w.dr. 200/-/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=250},{A=333},{B=110},{D11=18},{NL=90},{ML=316},{SL=BA},{WG=3.08},{V=1},{SHORT=200/-/0,5/316/BA/ICS25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
SAP Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
NL
Nominal lenght
[mm]
ML
Material / Liner
ⁿ/ₐ
SL
Surface Liner
ⁿ/ₐ
WG
Weight
[kg]
Base_sup.pl.w.dr. 80/-/0,...
101320
4037494936214
ICS25
Base_sup.pl.w.dr. 80/-/0,...
80
130
200
110
90
316
BA
1.17
Base_sup.pl.w.dr. 80/-/0,...
148390
4051921666215
ICS25
Base_sup.pl.w.dr. 80/-/0,...
80
130
200
110
90
316
BA
1.17
Base_sup.pl.w.dr. 100/-/0...
101321
4037494900697
ICS25
Base_sup.pl.w.dr. 100/-/0...
100
150
200
110
90
316
BA
1.28
Base_sup.pl.w.dr. 100/-/0...
148391
4051921666222
ICS25
Base_sup.pl.w.dr. 100/-/0...
100
150
200
110
90
316
BA
1.28
Base_sup.pl.w.dr. 130/-/0...
100987
4037494417461
ICS25
Base_sup.pl.w.dr. 130/-/0...
130
180
250
110
90
316
BA
1.82
Base_sup.pl.w.dr. 130/-/0...
104557
5035944175366
ICS25
Base_sup.pl.w.dr. 130/-/0...
130
180
250
110
90
316
BA
1.82
Base_sup.pl.w.dr. 150/-/0...
100988
4037494417478
ICS25
Base_sup.pl.w.dr. 150/-/0...
150
200
250
110
90
316
BA
1.95
Base_sup.pl.w.dr. 150/-/0...
104558
5035944175373
ICS25
Base_sup.pl.w.dr. 150/-/0...
150
200
250
110
90
316
BA
1.95
Base_sup.pl.w.dr. 180/-/0...
100989
4037494417485
ICS25
Base_sup.pl.w.dr. 180/-/0...
180
230
250
110
90
316
BA
2.16
Base_sup.pl.w.dr. 200/-/0...
100990
4037494417492
ICS25
Base_sup.pl.w.dr. 200/-/0...
200
250
333
110
90
316
BA
3.08
Base_sup.pl.w.dr. 230/-/0...
101322
4037494417508
ICS25
Base_sup.pl.w.dr. 230/-/0...
230
280
333
110
90
316
BA
3.31
Base_sup.pl.w.dr. 250/-/0...
100991
4037494417515
ICS25
Base_sup.pl.w.dr. 250/-/0...
250
300
350
110
90
316
BA
3.65
Base_sup.pl.w.dr. 250/-/0...
104559
5035944175410
ICS25
Base_sup.pl.w.dr. 250/-/0...
250
300
350
110
90
316
BA
3.65
Base_sup.pl.w.dr. 300/-/0...
100992
4037494417522
ICS25
Base_sup.pl.w.dr. 300/-/0...
300
350
400
110
90
316
BA
4.68
Base_sup.pl.w.dr. 300/-/0...
104560
5035944175427
ICS25
Base_sup.pl.w.dr. 300/-/0...
300
350
400
110
90
316
BA
4.68
Base_sup.pl.w.dr. 350/-/0...
100993
4037494417539
ICS25
Base_sup.pl.w.dr. 350/-/0...
350
400
450
110
90
316
BA
5.83
Base_sup.pl.w.dr. 400/-/0...
101323
4037494908259
ICS25
Base_sup.pl.w.dr. 400/-/0...
400
450
550
110
90
316
BA
10.57
Base_sup.pl.w.dr. 450/-/0...
101324
4037494908266
ICS25
Base_sup.pl.w.dr. 450/-/0...
450
500
600
110
90
316
BA
11.94
Base_sup.pl.w.dr. 500/-/0...
101325
4037494908273
ICS25
Base_sup.pl.w.dr. 500/-/0...
500
550
650
110
90
316
BA
13.49
Base_sup.pl.w.dr. 600/-/0...
101326
4037494908297
ICS25
Base_sup.pl.w.dr. 600/-/0...
600
650
750
110
90
316
BA
17.23
Base_sup.pl.w.dr. 700/-/0...
101327
4037494908303
ICS25
Base_sup.pl.w.dr. 700/-/0...
700
750
850
110
90
316
BA
19.47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表