您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Tee 90° short - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/flue_connection_tee_short_90.prj},{NB=Tee_short 180/90/0,5/316/BA/ICS25(a)(400)(114584)},{MAT=114584},{EAN=4037494919064},{DC=GB},{SYS=ICS25},{SAP=Tee_short 180/90/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=180},{EXT=230},{A=355},{B=156},{C=155},{W1=90},{NL=400},{ML=316},{SL=BA},{WG=3.56},{INTX=179.982},{EXTX=231.056},{AX=397.5},{BX=198.25},{CX=200.691},{SHORT=180/90/0,5/316/BA/ICS25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
W1
[°]
NL
Nominal length
ⁿ/ₐ
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Tee_short 130/90/0,5/316/...
114595
4037494908396
ICS25
Tee_short 130/90/0,5/316/...
130
180
306
132
130
90
351
316
BA
2.30
Tee_short 130/90/0,5/316/...
112880
4037494919040
ICS25
Tee_short 130/90/0,5/316/...
130
180
306
132
130
90
351
316
BA
2.30
Tee_short 150/90/0,5/316/...
115232
4037494908402
ICS25
Tee_short 150/90/0,5/316/...
150
200
326
142
140
90
371
316
BA
2.78
Tee_short 150/90/0,5/316/...
113386
4037494919057
ICS25
Tee_short 150/90/0,5/316/...
150
200
326
142
140
90
371
316
BA
2.78
Tee_short 180/90/0,5/316/...
116186
4037494908419
ICS25
Tee_short 180/90/0,5/316/...
180
230
355
156
155
90
400
316
BA
3.56
Tee_short 180/90/0,5/316/...
114584
4037494919064
ICS25
Tee_short 180/90/0,5/316/...
180
230
355
156
155
90
400
316
BA
3.56
Tee_short 200/90/0,5/316/...
120547
4037494908426
ICS25
Tee_short 200/90/0,5/316/...
200
250
375
166
165
90
420
316
BA
4.15
Tee_short 200/90/0,5/316/...
115231
4037494919071
ICS25
Tee_short 200/90/0,5/316/...
200
250
375
166
165
90
420
316
BA
4.15
Tee_short 230/90/0,5/316/...
117415
4037494908433
ICS25
Tee_short 230/90/0,5/316/...
230
280
407
181
180
90
452
316
BA
5.40
Tee_short 230/90/0,5/316/...
116187
4037494919088
ICS25
Tee_short 230/90/0,5/316/...
230
280
407
181
180
90
452
316
BA
5.40
Tee_short 250/90/0,5/316/...
117813
4037494908440
ICS25
Tee_short 250/90/0,5/316/...
250
300
427
191
190
90
472
316
BA
6.15
Tee_short 250/90/0,5/316/...
116706
4037494919095
ICS25
Tee_short 250/90/0,5/316/...
250
300
427
191
190
90
472
316
BA
6.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表