您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Adaptor PPL to ICS - ICS 50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics50/adaptor_ppl_ics_50.prj},{NB=Adaptor_PPL-ICS50 300/-/0,6/316/BA/PPL06300/-/0,6/316/BA/PPL06(a)(400)},{IDNR=},{MAT=105042},{EAN=4037494803523},{SYS=ICS50},{SAP=Adaptor_PPL-ICS50 300/-/0,6/316/BA/PPL06},{LODDEST=a},{LODLEVEL=400},{INT=300},{EXT=400},{A=150},{NL=195},{ML=316},{SL=BA},{WG=2.73},{INTX=299.90},{EXTX=350.40},{VERS=1},{SHORT=300/-/0,6/316/BA/PPL06},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU},{HX=48.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
HX
ⁿ/ₐ
Adaptor_PPL-ICS 130/-/0,6...
112413
4037494416952
ICS50
Adaptor_PPL-ICS 130/-/0,6...
130
230
150
195
316
BA
1.32
48.000
Adaptor_PPL-ICS50 150/-/0...
105038
4037494404461
ICS50
Adaptor_PPL-ICS50 150/-/0...
150
250
150
195
316
BA
1.48
48.000
Adaptor_PPL-ICS50 180/-/0...
105039
4037494404478
ICS50
Adaptor_PPL-ICS50 180/-/0...
180
280
150
195
316
BA
1.75
48.000
Adaptor_PPL-ICS50 200/-/0...
105040
4037494404485
ICS50
Adaptor_PPL-ICS50 200/-/0...
200
300
150
195
316
BA
1.93
48.000
Adaptor_PPL-ICS50 250/-/0...
105041
4037494404492
ICS50
Adaptor_PPL-ICS50 250/-/0...
250
350
150
195
316
BA
2.40
48.000
Adaptor_PPL-ICS50 300/-/0...
105042
4037494803523
ICS50
Adaptor_PPL-ICS50 300/-/0...
300
400
150
195
316
BA
2.73
48.000
Adaptor_PPL-ICS50 350/-/0...
105349
4037494803530
ICS50
Adaptor_PPL-ICS50 350/-/0...
350
450
150
195
316
BA
3.06
48.000
Adaptor_PPL-ICS50 400/-/0...
105350
4037494803547
ICS50
Adaptor_PPL-ICS50 400/-/0...
400
500
195
195
316
BA
3.33
50.410
Adaptor_PPL-ICS50 450/-/0...
105351
4037494803554
ICS50
Adaptor_PPL-ICS50 450/-/0...
450
550
195
195
316
BA
3.66
50.410
Adaptor_PPL-ICS50 500/-/0...
105352
4037494803561
ICS50
Adaptor_PPL-ICS50 500/-/0...
500
600
195
195
316
BA
4.00
50.410
Adaptor_PPL-ICS 600/-/0,6...
105353
4037494803578
ICS50
Adaptor_PPL-ICS 600/-/0,6...
600
700
195
195
316
BA
4.70
50.410
Adaptor_PPL-ICS 700/-/0,6...
105354
4037494803585
ICS50
Adaptor_PPL-ICS 700/-/0,6...
700
800
195
195
316
BA
5.29
50.410
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表