您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Top plate - ICS 50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics50/base_support_top_plate_50.prj},{NB=Top_plate 500/200/0,6/316/BA/ICS50(a)(400)},{IDNR=},{MAT=105310},{EAN=4037494803981},{SYS=ICS50},{SAP=Top_plate 500/200/0,6/316/BA/ICS50},{LODDEST=a},{LODLEVEL=400},{INT=500},{EXT=600},{A=155},{B=95},{X=635},{Y=703},{NL=200},{ML=316},{SL=BA},{WG=15.18},{VER=2},{SHORT=500/200/0,6/316/BA/ICS50},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
X
[mm]
Y
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Top_plate 130/200/0,6/316...
117057
4037494417010
ICS50
Top_plate 130/200/0,6/316...
130
230
155
95
278
355
200
316
BA
4.67
Top_plate 150/200/0,6/316...
104999
4037494404768
ICS50
Top_plate 150/200/0,6/316...
150
250
155
95
285
353
200
316
BA
4.96
Top_plate 180/200/0,6/316...
105000
4037494404775
ICS50
Top_plate 180/200/0,6/316...
180
280
155
95
315
383
200
316
BA
5.68
Top_plate 200/200/0,6/316...
105001
4037494404782
ICS50
Top_plate 200/200/0,6/316...
200
300
155
95
335
403
200
316
BA
6.18
Top_plate 250/200/0,6/316...
105002
4037494404799
ICS50
Top_plate 250/200/0,6/316...
250
350
155
95
385
453
200
316
BA
7.55
Top_plate 300/200/0,6/316...
105003
4037494803943
ICS50
Top_plate 300/200/0,6/316...
300
400
155
95
435
503
200
316
BA
8.96
Top_plate 350/200/0,6/316...
105307
4037494803950
ICS50
Top_plate 350/200/0,6/316...
350
450
155
95
485
553
200
316
BA
10.42
Top_plate 400/200/0,6/316...
105308
4037494803967
ICS50
Top_plate 400/200/0,6/316...
400
500
155
95
535
603
200
316
BA
11.83
Top_plate 450/200/0,6/316...
105309
4037494803974
ICS50
Top_plate 450/200/0,6/316...
450
550
155
95
585
653
200
316
BA
13.30
Top_plate 500/200/0,6/316...
105310
4037494803981
ICS50
Top_plate 500/200/0,6/316...
500
600
155
95
635
703
200
316
BA
15.18
Top_plate 600/200/0,6/316...
105311
4037494803998
ICS50
Top_plate 600/200/0,6/316...
600
700
155
95
735
803
200
316
BA
18.84
Top_plate 700/200/0,6/316...
105312
4037494804001
ICS50
Top_plate 700/200/0,6/316...
700
800
155
95
835
903
200
316
BA
22.84
Top_plate 750/-/0,6/316/B...
143447
4051921618474
ICS50
Top_plate 750/-/0,6/316/B...
750
850
155
95
1000
920
195
316
BA
34.81
Top_plate 800/-/0,6/316/B...
133141
4051921474988
ICS50
Top_plate 800/-/0,6/316/B...
800
900
155
95
1050
970
195
316
BA
41.24
Top_plate 850/-/0,6/316/B...
143459
4051921618597
ICS50
Top_plate 850/-/0,6/316/B...
850
950
155
95
1100
1020
195
316
BA
39.45
Top_plate 900/-/0,6/316/B...
133142
4051921474995
ICS50
Top_plate 900/-/0,6/316/B...
900
1000
155
95
1150
1070
195
316
BA
43.73
Top_plate 950/-/0,6/316/B...
143471
4051921618719
ICS50
Top_plate 950/-/0,6/316/B...
950
1050
155
95
1200
1120
195
316
BA
44.10
Top_plate 1000/-/1,0/316/...
143593
4051921619938
ICS50
Top_plate 1000/-/1,0/316/...
1000
1100
155
95
1250
1170
195
316
BA
48.00
Top_plate 1100/-/1,0/316/...
143607
4051921620071
ICS50
Top_plate 1100/-/1,0/316/...
1100
1200
155
95
1350
1270
195
316
BA
52.80
Top_plate 1200/-/1,0/316/...
143621
4051921620217
ICS50
Top_plate 1200/-/1,0/316/...
1200
1300
155
95
1450
1370
195
316
BA
57.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表