您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Flat Flashing 0° - Accessories
Schiedel
Stainless steel system
Accessories
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics_zubehoer/flashing_flat_flashing.prj},{NB=Flat_flashing 180/200/0,5/316/BA/ICS25(a)(400)(101230)},{MAT=101230},{EAN=4037494176184},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,IT},{SYS=ACCESS},{SAP=Flat_flashing 400/0/-/-/BA/ACCESS},{LODDEST=a},{LODLEVEL=400},{EXT=400},{A=900},{B=500},{D1=400},{NL=500},{SL=BA},{WG=6.90},{SHORT=180/200/0,5/316/BA/ICS25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
D1
[mm]
NL
Nominal length
[mm]
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Flat_flashing 80/200/0,5/...
101226
4037494176146
ACCESS
Flat_flashing 200/0/-/-/B...
200
700
500
200
500
BA
3.86
Flat_flashing 100/200/0,5...
101227
4037494176153
ACCESS
Flat_flashing 250/0/-/-/B...
250
750
500
250
500
BA
4.59
Flat_flashing 130/200/0,5...
101228
4037494176160
ACCESS
Flat_flashing 300/0/-/-/B...
300
800
500
300
500
BA
5.34
Flat_flashing 150/200/0,5...
101229
4037494176177
ACCESS
Flat_flashing 350/0/-/-/B...
350
850
500
350
500
BA
6.11
Flat_flashing 180/200/0,5...
101230
4037494176184
ACCESS
Flat_flashing 400/0/-/-/B...
400
900
500
400
500
BA
6.90
Flat_flashing 200/200/0,5...
101231
4037494176191
ACCESS
Flat_flashing 450/0/-/-/B...
450
950
500
450
500
BA
7.72
Flat_flashing 230/200/0,5...
101232
4037494176207
ACCESS
Flat_flashing 500/0/-/-/B...
500
1000
500
500
500
BA
8.57
Flat_flashing 250/200/0,5...
101233
4037494176214
ACCESS
Flat_flashing 550/0/-/-/B...
550
1050
500
550
500
BA
9.44
Flat_flashing 300/200/0,5...
101234
4037494176221
ACCESS
Flat_flashing 600/0/-/-/B...
600
1100
500
600
500
BA
10.33
Flat_flashing 350/200/0,5...
101236
4037494176245
ACCESS
Flat_flashing 700/0/-/-/B...
700
1200
500
700
500
BA
12.19
Flat_flashing 400/200/0,6...
101237
4037494176252
ACCESS
Flat_flashing 800/0/-/-/B...
800
1300
500
800
500
BA
14.14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表