您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SLB440
Schmersal
9 - Optoelektronische Sicherheitseinrichtungen
Safety light barriers
SLB 440
Powered by
CAD模型選擇
{schmersal/9/1/slb440/slb_440_asmtab.prj},{NB=103013524},{HS=K.A. Schmersal GmbH & Co. KG},{TYP=SLB440-ER-4-ST},{CNSORDERNO=103013524},{CNSEAN=4030661492360},{KS=Sicherheits-Lichtschranke},{STYP=4},{PL=PL e / geeignet für Anwendungen in SIL 3},{RS=300-15000},{AART=Einbaustecker M12},{SART=IP67},{CNSMASSEXACT=140},{ECLASS=27272701},{INFO=www.schmersal.net},{INFOPATH=http://www.schmersal.net/view?&id=103013524},{V=2},{PPATH=assemblies/slb_440_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
HS
Manufacturer
ⁿ/ₐ
TYP
Type designation
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
CNSEAN
EAN-Code
ⁿ/ₐ
KS
Short description
ⁿ/ₐ
STYP
Safety type referred to IEC 61496-1
ⁿ/ₐ
PL
Performance Level (PL) / Safety Integrity Level (SIL)
ⁿ/ₐ
RS
Range of the protection field
[mm]
AART
Type of connection
ⁿ/ₐ
SART
Protection class
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
ECLASS
eClass
ⁿ/ₐ
103013521
K.A. Schmersal GmbH & Co....
SLB440-ER-1-ST
103013521
4030661492339
Safety light barrier
4
PL e / suitable for use i...
300-15000
Connector plug M12
IP67
140
27272701
103013522
K.A. Schmersal GmbH & Co....
SLB440-ER-2-ST
103013522
4030661492346
Safety light barrier
4
PL e / suitable for use i...
300-15000
Connector plug M12
IP67
140
27272701
103013523
K.A. Schmersal GmbH & Co....
SLB440-ER-3-ST
103013523
4030661492353
Safety light barrier
4
PL e / suitable for use i...
300-15000
Connector plug M12
IP67
140
27272701
103013524
K.A. Schmersal GmbH & Co....
SLB440-ER-4-ST
103013524
4030661492360
Safety light barrier
4
PL e / suitable for use i...
300-15000
Connector plug M12
IP67
140
27272701
103013525
K.A. Schmersal GmbH & Co....
SLB440-ER-1-LST
103013525
4030661492377
Safety light barrier
4
PL e / suitable for use i...
300-15000
Cable with connector M12
IP67
150
27272701
103013526
K.A. Schmersal GmbH & Co....
SLB440-ER-2-LST
103013526
4030661492384
Safety light barrier
4
PL e / suitable for use i...
300-15000
Cable with connector M12
IP67
150
27272701
103013527
K.A. Schmersal GmbH & Co....
SLB440-ER-3-LST
103013527
4030661492391
Safety light barrier
4
PL e / suitable for use i...
300-15000
Cable with connector M12
IP67
150
27272701
103013528
K.A. Schmersal GmbH & Co....
SLB440-ER-4-LST
103013528
4030661492407
Safety light barrier
4
PL e / suitable for use i...
300-15000
Cable with connector M12
IP67
150
27272701
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表