您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
MULTI-MONTI-PLUS-T-T - concrete screw
SFS
Roofing & Cladding
Produktbezogen Index
MULTI-MONTI-PLUS-T-T
Powered by
CAD模型選擇
{sfs_intec/bu_rc/produktbezogen/multi_monti_plus_t_t/multi_monti_plus_t_t.prj},{NB=SFS MULTI-MONTI-PLUS-T-T40-7,5X100},{CNSORDERNO=MULTI-MONTI-PLUS-T-T40-7,5X100},{TYP=concrete screw},{KOPF=Countersunk Head},{TEXT1=drilling diameter 6mm},{TEXT2=Carbon steel},{TEXT3=Torx T40},{KL=KL 45/65},{MAT=Carbon steel},{L=100},{D1=15.5},{D2=7.5},{D3=5.45},{LEF=78.000},{GW=22.650},{P=4.800},{D4=5.900},{D5=9.000},{R=0.530},{X=2.470},{X1=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Description
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
KOPF
Head shape
ⁿ/ₐ
TEXT1
Text Line 1 (Product)
ⁿ/ₐ
TEXT2
Text Line 2 (Product)
ⁿ/ₐ
TEXT3
Text Line 3 (Product)
ⁿ/ₐ
KL
Clamping range
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
Length
[mm]
D1
Head diameter
[mm]
D2
Diameter
[mm]
GW
Mass
[g]
SFS MULTI-MONTI-PLUS-T-T4...
MULTI-MONTI-PLUS-T-T40-7,...
concrete screw
Countersunk Head
drilling diameter 6mm
Carbon steel
Torx T40
KL 15
Carbon steel
50
15.5
7.5
12.250
SFS MULTI-MONTI-PLUS-T-T4...
MULTI-MONTI-PLUS-T-T40-7,...
concrete screw
Countersunk Head
drilling diameter 6mm
Carbon steel
Torx T40
KL 5/25
Carbon steel
60
15.5
7.5
14.090
SFS MULTI-MONTI-PLUS-T-T4...
MULTI-MONTI-PLUS-T-T40-7,...
concrete screw
Countersunk Head
drilling diameter 6mm
Carbon steel
Torx T40
KL 45/65
Carbon steel
100
15.5
7.5
22.650
SFS MULTI-MONTI-PLUS-T-T4...
MULTI-MONTI-PLUS-T-T40-7,...
concrete screw
Countersunk Head
drilling diameter 6mm
Carbon steel
Torx T40
KL 105/125
Carbon steel
160
15.5
7.5
35.530
SFS MULTI-MONTI-PLUS-T-T4...
MULTI-MONTI-PLUS-T-T45-10...
concrete screw
Countersunk Head
drilling diameter 8mm
Carbon steel
Torx T45
KL 5/25
Carbon steel
70
19.5
10.0
35.000
SFS MULTI-MONTI-PLUS-T-T5...
MULTI-MONTI-PLUS-T-T50-12...
concrete screw
Countersunk Head
drilling diameter 10mm
Carbon steel
Torx T50
KL 15
Carbon steel
90
24.0
12.0
65.000
SFS MULTI-MONTI-PLUS-T-T5...
MULTI-MONTI-PLUS-T-T50-12...
concrete screw
Countersunk Head
drilling diameter 10mm
Carbon steel
Torx T50
KL 10/25
Carbon steel
100
24.0
12.0
70.760
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表