您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 433 (ISO 7092) - FN 249 - Messing, vernickelt - Scheibe, Produktklasse A, bis Haerte 250 HV, vorzugsweise fuer Zylinderschrauben
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_m
DIN 433
Brass
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_m/din_433/messing/din_433_1_ms_ni_fn249.prj},{NB=SFS FN 249 194028 Scheibe DIN 433-1 Messing vernickelt 4.3},{ARTNR=194028},{WERKSTOFF=Messing },{GUETE=},{OBERFLAECHE=vernickelt},{VERPACKUNG=1000},{SFSNR=249},{D=4.000},{DA=4.300},{DW=8.000},{H=0.500},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SFS FN 249 139369 Scheibe...
139369
Messing
vernickelt
1000
249
2.000
2.200
4.500
0.300
SFS FN 249 114598 Scheibe...
114598
Messing
vernickelt
1000
249
2.500
2.700
5.000
0.500
SFS FN 249 114604 Scheibe...
114604
Messing
vernickelt
1000
249
3.000
3.200
6.000
0.500
SFS FN 249 194028 Scheibe...
194028
Messing
vernickelt
1000
249
4.000
4.300
8.000
0.500
SFS FN 249 139366 Scheibe...
139366
Messing
vernickelt
1000
249
5.000
5.300
9.500
1.000
SFS FN 249 114614 Scheibe...
114614
Messing
vernickelt
1000
249
6.000
6.400
11.000
1.600
SFS FN 249 114619 Scheibe...
114619
Messing
vernickelt
1000
249
8.000
8.400
15.000
1.600
SFS FN 249 141914 Scheibe...
141914
Messing
vernickelt
1000
249
10.000
10.500
18.000
1.600
SFS FN 249 147346 Scheibe...
147346
Messing
vernickelt
500
249
12.000
13.000
20.000
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表