您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 439 B (ISO 4035) - FN 327 - Messing, vernickelt - Hexagon thin nuts, form B
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_m
DIN 439 B
Brass
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_m/din_439_b/messing/din_439_b_ms_fn327.prj},{NB=SFS FN 327 114820 Sechskantmutter DIN 439 Messing vernickelt BM5},{ARTNR=114820},{WERKSTOFF=Messing },{GUETE=},{OBERFLAECHE=vernickelt},{VERPACKUNG=1000},{SFSNR=327},{NENN1=M5},{D=5.000},{D1=4.134},{P=0.800},{M=2.700},{S=8.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Screw core diameter
[mm]
P
Pitch of bolt
[mm]
M
Overall hight
[mm]
S
Width across flats
[mm]
SFS FN 327 141872 Sechska...
141872
Messing
vernickelt
1000
327
2.500
2.013
0.450
1.600
5.000
SFS FN 327 114810 Sechska...
114810
Messing
vernickelt
1000
327
3.000
2.459
0.500
1.800
5.500
SFS FN 327 114815 Sechska...
114815
Messing
vernickelt
1000
327
4.000
3.242
0.700
2.200
7.000
SFS FN 327 114820 Sechska...
114820
Messing
vernickelt
1000
327
5.000
4.134
0.800
2.700
8.000
SFS FN 327 114824 Sechska...
114824
Messing
vernickelt
1000
327
6.000
4.917
1.000
3.200
10.000
SFS FN 327 114828 Sechska...
114828
Messing
vernickelt
500
327
8.000
6.647
1.250
4.000
13.000
SFS FN 327 114832 Sechska...
114832
Messing
vernickelt
500
327
10.000
8.376
1.500
5.000
17.000
SFS FN 327 140456 Sechska...
140456
Messing
vernickelt
250
327
12.000
10.106
1.750
6.000
19.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表