您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 96 - FN 404 - verzinkt blau - Slotted round head wood screws
SFS Group Schweiz AG
9 Holzbefestiger Stahl
Wood screws
DIN 96
Steel
Powered by
CAD模型選擇
{sfs_unimarket/holzbefestiger_stahl/holzschrauben/din_96/st/din_96_a2k.prj},{NB=SFS FN 404 417090 Holzschraube DIN 96 Stahl verzinkt blau 4.5x20},{ARTNR=417090},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=200},{SFSNR=404},{D=4.5},{D3=3.100},{P=2.000},{L=20.0},{DS=4.500},{DA=5.500},{DK=9.000},{K=3.100},{R=3.600},{RF=7.200},{N=1.000},{T=2.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - FN Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Distance
[mm]
DS
Diameter of the unthreaded shank
[mm]
DA
Transition diameter
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Radius
[mm]
RF
Radius of the raised portion of a head
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature
[mm]
SFS FN 404 295808 Holzsch...
295808
Stahl
verzinkt blau
200
404
3.0
2.100
1.350
16.0
9.600
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.350
SFS FN 404 417066 Holzsch...
417066
Stahl
verzinkt blau
200
404
3.0
2.100
1.350
16.0
9.600
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.350
SFS FN 404 295809 Holzsch...
295809
Stahl
verzinkt blau
200
404
3.0
2.100
1.350
20.0
12.000
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.350
SFS FN 404 417067 Holzsch...
417067
Stahl
verzinkt blau
200
404
3.0
2.100
1.350
20.0
12.000
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.350
SFS FN 404 278671 Holzsch...
278671
Stahl
verzinkt blau
200
404
3.0
2.100
1.350
25.0
15.000
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.350
SFS FN 404 417068 Holzsch...
417068
Stahl
verzinkt blau
200
404
3.0
2.100
1.350
25.0
15.000
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.350
SFS FN 404 280992 Holzsch...
280992
Stahl
verzinkt blau
200
404
3.0
2.100
1.350
30.0
18.000
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.350
SFS FN 404 417069 Holzsch...
417069
Stahl
verzinkt blau
200
404
3.0
2.100
1.350
30.0
18.000
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.350
SFS FN 404 282612 Holzsch...
282612
Stahl
verzinkt blau
200
404
3.0
2.100
1.350
35.0
21.000
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.350
SFS FN 404 417070 Holzsch...
417070
Stahl
verzinkt blau
200
404
3.0
2.100
1.350
35.0
21.000
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.350
SFS FN 404 281134 Holzsch...
281134
Stahl
verzinkt blau
200
404
3.0
2.100
1.350
40.0
24.000
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.350
SFS FN 404 417071 Holzsch...
417071
Stahl
verzinkt blau
200
404
3.0
2.100
1.350
40.0
24.000
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.350
SFS FN 404 288094 Holzsch...
288094
Stahl
verzinkt blau
200
404
3.5
2.400
1.600
16.0
9.600
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.600
SFS FN 404 417072 Holzsch...
417072
Stahl
verzinkt blau
200
404
3.5
2.400
1.600
16.0
9.600
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.600
SFS FN 404 111806 Holzsch...
111806
Stahl
verzinkt blau
200
404
3.5
2.400
1.600
20.0
12.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.600
SFS FN 404 417073 Holzsch...
417073
Stahl
verzinkt blau
200
404
3.5
2.400
1.600
20.0
12.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.600
SFS FN 404 111808 Holzsch...
111808
Stahl
verzinkt blau
200
404
3.5
2.400
1.600
25.0
15.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.600
SFS FN 404 417074 Holzsch...
417074
Stahl
verzinkt blau
200
404
3.5
2.400
1.600
25.0
15.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.600
SFS FN 404 111812 Holzsch...
111812
Stahl
verzinkt blau
200
404
3.5
2.400
1.600
30.0
18.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.600
SFS FN 404 417075 Holzsch...
417075
Stahl
verzinkt blau
200
404
3.5
2.400
1.600
30.0
18.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.600
SFS FN 404 278672 Holzsch...
278672
Stahl
verzinkt blau
200
404
3.5
2.400
1.600
35.0
21.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.600
SFS FN 404 417076 Holzsch...
417076
Stahl
verzinkt blau
200
404
3.5
2.400
1.600
35.0
21.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.600
SFS FN 404 111813 Holzsch...
111813
Stahl
verzinkt blau
200
404
3.5
2.400
1.600
40.0
24.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.600
SFS FN 404 417077 Holzsch...
417077
Stahl
verzinkt blau
200
404
3.5
2.400
1.600
40.0
24.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.600
SFS FN 404 282615 Holzsch...
282615
Stahl
verzinkt blau
200
404
3.5
2.400
1.600
45.0
27.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.600
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
11 - Countersunk chipboard screws T with shank steel znb
SFS Group Schweiz AG
17.06.2024
DIN 7981 C - Steel zinc-plated, cross-slot phillips
Böllhoff
26.10.2021
BN 1366 - Round head rivets (DIN 124), steel, plain
Bossard Catalog
31.10.2023
DIN 7996 Z - Cross recessed half round head wood screws, form Z
Fabory
13.02.2023
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
Fabory
13.02.2023
DIN 96 - Slotted half round head wood screws
Fabory
13.02.2023
DIN 125 A (ISO 7089) - FN 1185 - brüniert - Washers, product grade A, up to...
SFS Group Schweiz AG
17.06.2024
DIN 97 - Slotted countersunk flat head wood screws
Fabory
13.02.2023
DIN 124 - Round head rivets, nominal diameters 10 to 36 mm, form A/B
Fabory
13.02.2023
V.2BRC - POZIDRIVE ROUND HEAD WOOD SCREWS DIN 7996 Inox A2 / S.S 304
FG INOX
25.04.2023
V.2VBF - SLOTTED CSK HEAD WOOD SCREWS DIN 97 NFE27-142 Inox A2 / S.S 304
FG INOX
25.04.2023
HT - HECO-TOPIX, flange head XL
HECO-Schrauben
14.10.2021
BN 1426 - Pozi flat countersunk head chipboard screws form Z, fully threade...
Bossard Catalog
16.05.2024
timber construction screw - full thread, washer head, T-STAR plus, 4CUT, WI...
SPAX
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表