您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 912 (ISO 4762) - FN 120 - 8.8, verzinkt blau - Zylinderschrauben mit Innensechskant, ohne Schaft
SFS Group Schweiz AG
1 Innenantrieb Stahl
zylinderschrauben_innensechskant
DIN 912
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/zylinderschrauben_innensechskant/din_912/st/din_912_s8_8_a2k_fn120.prj},{NB=SFS FN 120 128470 Zylinderschraube DIN 912 Stahl 8.8 verzinkt blau M8x18},{ARTNR=128470},{WERKSTOFF=Stahl},{GUETE=8.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=120},{GEW=0},{D=8.000},{D3=6.466},{P=1.250},{L=18.000},{BX=28.000},{DK=13.000},{DA=9.200},{DS=8.000},{E=6.860},{F=1.020},{K=8.000},{R=0.400},{S=6.000},{T=4.000},{V=0.800},{DW=12.330},{W=3.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DK
Head diameter
[mm]
DA
Transition diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
E
Counterbore diameter of Inbus
[mm]
F
Distance
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
V
Chamfer
[mm]
DW
Diameter of the bearing face
[mm]
W
Rest head height
[mm]
SFS FN 120 128145 Zylinde...
128145
Stahl
8.8
verzinkt blau
100
120
3.000
2.387
0.500
4.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128146 Zylinde...
128146
Stahl
8.8
verzinkt blau
500
120
3.000
2.387
0.500
4.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128149 Zylinde...
128149
Stahl
8.8
verzinkt blau
100
120
3.000
2.387
0.500
5.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128151 Zylinde...
128151
Stahl
8.8
verzinkt blau
500
120
3.000
2.387
0.500
5.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128154 Zylinde...
128154
Stahl
8.8
verzinkt blau
100
120
3.000
2.387
0.500
6.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128155 Zylinde...
128155
Stahl
8.8
verzinkt blau
1000
120
3.000
2.387
0.500
6.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128158 Zylinde...
128158
Stahl
8.8
verzinkt blau
100
120
3.000
2.387
0.500
8.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128159 Zylinde...
128159
Stahl
8.8
verzinkt blau
500
120
3.000
2.387
0.500
8.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128163 Zylinde...
128163
Stahl
8.8
verzinkt blau
100
120
3.000
2.387
0.500
10.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128164 Zylinde...
128164
Stahl
8.8
verzinkt blau
500
120
3.000
2.387
0.500
10.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128170 Zylinde...
128170
Stahl
8.8
verzinkt blau
100
120
3.000
2.387
0.500
12.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128171 Zylinde...
128171
Stahl
8.8
verzinkt blau
500
120
3.000
2.387
0.500
12.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128175 Zylinde...
128175
Stahl
8.8
verzinkt blau
500
120
3.000
2.387
0.500
14.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128178 Zylinde...
128178
Stahl
8.8
verzinkt blau
100
120
3.000
2.387
0.500
16.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128179 Zylinde...
128179
Stahl
8.8
verzinkt blau
500
120
3.000
2.387
0.500
16.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 138897 Zylinde...
138897
Stahl
8.8
verzinkt blau
500
120
3.000
2.387
0.500
18.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128182 Zylinde...
128182
Stahl
8.8
verzinkt blau
100
120
3.000
2.387
0.500
20.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128183 Zylinde...
128183
Stahl
8.8
verzinkt blau
500
120
3.000
2.387
0.500
20.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 291622 Zylinde...
291622
Stahl
8.8
verzinkt blau
500
120
3.000
2.387
0.500
22.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128185 Zylinde...
128185
Stahl
8.8
verzinkt blau
100
120
3.000
2.387
0.500
25.000
7.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128188 Zylinde...
128188
Stahl
8.8
verzinkt blau
500
120
3.000
2.387
0.500
30.000
12.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 120 128191 Zylinde...
128191
Stahl
8.8
verzinkt blau
100
120
4.000
3.141
0.700
5.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 120 128192 Zylinde...
128192
Stahl
8.8
verzinkt blau
500
120
4.000
3.141
0.700
5.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 120 128195 Zylinde...
128195
Stahl
8.8
verzinkt blau
100
120
4.000
3.141
0.700
6.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 120 128196 Zylinde...
128196
Stahl
8.8
verzinkt blau
500
120
4.000
3.141
0.700
6.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4953 - fischer Bolzenanker Stahl feuerverzinkt FBN II DHG
SFS Group Schweiz AG
17.06.2024
4980 - fischer Bolzenanker Stahl verzinkt FBN II
SFS Group Schweiz AG
17.06.2024
DIN 7991 (ISO 10642) - FN 2112 - 10.9, verzinkt blau - Hexagon socket count...
SFS Group Schweiz AG
17.06.2024
4882 - fischer Express-Anker mit Aussengewinde St zn EXA
SFS Group Schweiz AG
17.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 912 (ISO 4762) - FN 1192 - 12.9, verzinkt blau - Cylinder head screws c...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 121 - 8.8, verzinkt blau - Cylinder head screws cap...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 123 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
DIN 125 A (ISO 7089) - FN 503 - verzinkt blau - Washers, product grade A, u...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 124 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 114 - 8.8, schwarz - Zylinderschrauben mit Innensec...
SFS Group Schweiz AG
17.06.2024
Hexagon Nut NT - Hexagon Nut NT
Sikla
27.06.2024
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 934 (ISO 4032) - FN 150 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表