您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 1804 - FN 8249 - 5, blank - Slotted round nuts for hook spanner
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Diverse Muttern
DIN 1804 W
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/diverse_muttern/din_1804_w/st/din_1804_bl_fn8249.prj},{NB=SFS FN 8249 145064 Nutmutter DIN 1804 Stahl 5 blank M28x1.5},{ARTNR=145064},{WERKSTOFF=Stahl},{GUETE=5},{OBERFLAECHE=blank},{VERPACKUNG=10},{SFSNR=8249},{GEW=M28x1.5},{D=28.000},{D1=26.376},{P=1.500},{D2=50.000},{DW=43.000},{B=7.000},{M=10.000},{T=3.000},{Z=0.500},{N=4.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
D2
Outer diameter
[mm]
DW
Diameter of the bearing face
[mm]
B
Groove widthness
[mm]
M
Overall hight
[mm]
T
Slot depth
[mm]
Z
Distance
[mm]
N
Number of grooves
ⁿ/ₐ
SFS FN 8249 283034 Nutmut...
283034
Stahl
5
blank
10
8249
M10x1
10.000
8.917
1.000
25.000
20.000
5.000
6.000
2.000
0.500
4.000
SFS FN 8249 283036 Nutmut...
283036
Stahl
5
blank
10
8249
M12x1.5
12.000
10.376
1.500
28.000
23.000
5.000
6.000
2.000
0.500
4.000
SFS FN 8249 145062 Nutmut...
145062
Stahl
5
blank
10
8249
M14x1.5
14.000
12.376
1.500
30.000
25.000
5.000
7.000
2.000
0.500
4.000
SFS FN 8249 283037 Nutmut...
283037
Stahl
5
blank
10
8249
M16x1.5
16.000
14.376
1.500
32.000
27.000
5.000
7.000
2.000
0.500
4.000
SFS FN 8249 283038 Nutmut...
283038
Stahl
5
blank
10
8249
M18x1.5
18.000
16.376
1.500
34.000
28.000
6.000
8.000
2.500
0.500
4.000
SFS FN 8249 127681 Nutmut...
127681
Stahl
5
blank
10
8249
M20x1.5
20.000
18.376
1.500
36.000
30.000
6.000
8.000
2.500
0.500
4.000
SFS FN 8249 283039 Nutmut...
283039
Stahl
5
blank
10
8249
M22x1.5
22.000
20.376
1.500
40.000
34.000
6.000
9.000
2.500
0.500
4.000
SFS FN 8249 280122 Nutmut...
280122
Stahl
5
blank
10
8249
M24x1.5
24.000
22.376
1.500
42.000
36.000
6.000
9.000
2.500
0.500
4.000
SFS FN 8249 283040 Nutmut...
283040
Stahl
5
blank
10
8249
M25x1.5
25.000
23.376
1.500
43.000
37.000
6.000
9.000
2.500
0.500
4.000
SFS FN 8249 140359 Nutmut...
140359
Stahl
5
blank
10
8249
M26x1.5
26.000
24.376
1.500
45.000
38.000
7.000
10.000
3.000
0.500
4.000
SFS FN 8249 145064 Nutmut...
145064
Stahl
5
blank
10
8249
M28x1.5
28.000
26.376
1.500
50.000
43.000
7.000
10.000
3.000
0.500
4.000
SFS FN 8249 145065 Nutmut...
145065
Stahl
5
blank
10
8249
M30x1.5
30.000
28.376
1.500
50.000
43.000
7.000
10.000
3.000
0.500
4.000
SFS FN 8249 145066 Nutmut...
145066
Stahl
5
blank
1
8249
M32x1.5
32.000
30.376
1.500
52.000
45.000
7.000
11.000
3.000
0.500
4.000
SFS FN 8249 283043 Nutmut...
283043
Stahl
5
blank
1
8249
M35x1.5
35.000
33.376
1.500
55.000
48.000
7.000
11.000
3.000
0.500
4.000
SFS FN 8249 283045 Nutmut...
283045
Stahl
5
blank
1
8249
M38x1.5
38.000
36.376
1.500
58.000
50.000
8.000
11.000
3.500
0.500
4.000
SFS FN 8249 127682 Nutmut...
127682
Stahl
5
blank
1
8249
M40x1.5
40.000
38.376
1.500
62.000
54.000
8.000
12.000
3.500
0.500
4.000
SFS FN 8249 145067 Nutmut...
145067
Stahl
5
blank
1
8249
M42x1.5
42.000
40.376
1.500
62.000
54.000
8.000
12.000
3.500
0.500
4.000
SFS FN 8249 280123 Nutmut...
280123
Stahl
5
blank
1
8249
M45x1.5
45.000
43.376
1.500
68.000
60.000
8.000
12.000
3.500
0.500
6.000
SFS FN 8249 283047 Nutmut...
283047
Stahl
5
blank
1
8249
M48x1.5
48.000
46.376
1.500
75.000
67.000
8.000
13.000
3.500
0.500
6.000
SFS FN 8249 283048 Nutmut...
283048
Stahl
5
blank
1
8249
M50x1.5
50.000
48.376
1.500
75.000
67.000
8.000
13.000
3.500
0.500
6.000
SFS FN 8249 283049 Nutmut...
283049
Stahl
5
blank
1
8249
M55x1.5
55.000
53.376
1.500
80.000
70.000
10.000
13.000
4.000
0.500
6.000
SFS FN 8249 283050 Nutmut...
283050
Stahl
5
blank
1
8249
M58x1.5
58.000
56.376
1.500
90.000
80.000
10.000
13.000
4.000
0.500
6.000
SFS FN 8249 283051 Nutmut...
283051
Stahl
5
blank
1
8249
M60x1.5
60.000
58.376
1.500
90.000
80.000
10.000
13.000
4.000
0.500
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表