您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 934 (ISO 4032) - FN 196 - 8, schwarz - Hexagon nuts
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sechskantmuttern
DIN 934
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sechskantmuttern/din_934/st/din_934_sw_fn196.prj},{NB=SFS FN 196 123516 Sechskantmutter DIN 934 Stahl 10 schwarz M14},{ARTNR=123516},{WERKSTOFF=Stahl},{GUETE=10},{OBERFLAECHE=schwarz},{VERPACKUNG=200},{SFSNR=196},{NENN=M14},{D=14.000},{D1=11.835},{P=2.000},{D2=19.800},{E=24.490},{M=11.000},{S=22.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 196 195480 Sechska...
195480
Stahl
10
schwarz
1000
196
M5
5.000
4.134
0.800
7.200
8.870
4.000
8.000
SFS FN 196 123507 Sechska...
123507
Stahl
10
schwarz
200
196
M6
6.000
4.917
1.000
9.000
11.050
5.000
10.000
SFS FN 196 123508 Sechska...
123508
Stahl
10
schwarz
1000
196
M6
6.000
4.917
1.000
9.000
11.050
5.000
10.000
SFS FN 196 123509 Sechska...
123509
Stahl
10
schwarz
200
196
M8
8.000
6.647
1.250
11.700
14.380
6.500
13.000
SFS FN 196 123510 Sechska...
123510
Stahl
10
schwarz
1000
196
M8
8.000
6.647
1.250
11.700
14.380
6.500
13.000
SFS FN 196 123511 Sechska...
123511
Stahl
10
schwarz
100
196
M10
10.000
8.376
1.500
15.300
18.900
8.000
17.000
SFS FN 196 123512 Sechska...
123512
Stahl
10
schwarz
500
196
M10
10.000
8.376
1.500
15.300
18.900
8.000
17.000
SFS FN 196 123513 Sechska...
123513
Stahl
10
schwarz
100
196
M12
12.000
10.106
1.750
17.100
21.100
10.000
19.000
SFS FN 196 123514 Sechska...
123514
Stahl
10
schwarz
500
196
M12
12.000
10.106
1.750
17.100
21.100
10.000
19.000
SFS FN 196 123515 Sechska...
123515
Stahl
10
schwarz
100
196
M14
14.000
11.835
2.000
19.800
24.490
11.000
22.000
SFS FN 196 123516 Sechska...
123516
Stahl
10
schwarz
200
196
M14
14.000
11.835
2.000
19.800
24.490
11.000
22.000
SFS FN 196 123517 Sechska...
123517
Stahl
10
schwarz
100
196
M16
16.000
13.835
2.000
21.600
26.750
13.000
24.000
SFS FN 196 123518 Sechska...
123518
Stahl
10
schwarz
200
196
M16
16.000
13.835
2.000
21.600
26.750
13.000
24.000
SFS FN 196 123520 Sechska...
123520
Stahl
10
schwarz
100
196
M18
18.000
15.294
2.500
24.300
30.140
15.000
27.000
SFS FN 196 123521 Sechska...
123521
Stahl
10
schwarz
50
196
M20
20.000
17.294
2.500
27.000
33.530
16.000
30.000
SFS FN 196 123523 Sechska...
123523
Stahl
10
schwarz
100
196
M20
20.000
17.294
2.500
27.000
33.530
16.000
30.000
SFS FN 196 123525 Sechska...
123525
Stahl
10
schwarz
50
196
M22
22.000
19.294
2.500
28.800
35.720
18.000
32.000
SFS FN 196 123527 Sechska...
123527
Stahl
10
schwarz
50
196
M24
24.000
20.752
3.000
32.400
39.980
19.000
36.000
SFS FN 196 123526 Sechska...
123526
Stahl
10
schwarz
25
196
M24
24.000
20.752
3.000
32.400
39.980
19.000
36.000
SFS FN 196 144915 Sechska...
144915
Stahl
10
schwarz
25
196
M27
27.000
23.752
3.000
36.900
45.630
22.000
41.000
SFS FN 196 144916 Sechska...
144916
Stahl
10
schwarz
25
196
M30
30.000
26.211
3.500
41.400
51.280
24.000
46.000
SFS FN 196 282711 Sechska...
282711
Stahl
10
schwarz
25
196
M36
36.000
31.670
4.000
49.500
61.310
29.000
55.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表