您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 7991 (ISO 10642) - FN 354 - rostfrei A2 - Hexagon socket countersunk head screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_i
DIN 7991
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_i/din_7991/rs/din_7991_a2_fn354.prj},{NB=SFS FN 354 304333 Senkschraube DIN 7991 rostfreier Stahl rostfrei A2 M5x16},{ARTNR=304333},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=25},{SFSNR=354},{D=5.000},{D3=4.019},{P=0.800},{L=16.000},{LS=3.000},{LG=5.200},{AL=90.000},{DK=10.000},{DS=5.000},{K=2.800},{R=0.200},{S=3.000},{T=2.300},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
AL
Countersink angle
[mm]
DK
Head diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
SFS FN 354 304324 Senksch...
304324
rostfreier Stahl
rostfrei A2
25
354
4.000
3.141
0.700
10.000
5.600
2.500
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 354 304325 Senksch...
304325
rostfreier Stahl
rostfrei A2
25
354
4.000
3.141
0.700
12.000
7.600
2.500
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 354 304326 Senksch...
304326
rostfreier Stahl
rostfrei A2
25
354
4.000
3.141
0.700
16.000
11.600
2.500
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 354 304327 Senksch...
304327
rostfreier Stahl
rostfrei A2
25
354
4.000
3.141
0.700
20.000
15.600
2.500
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 354 304328 Senksch...
304328
rostfreier Stahl
rostfrei A2
25
354
4.000
3.141
0.700
25.000
20.600
2.500
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 354 304329 Senksch...
304329
rostfreier Stahl
rostfrei A2
25
354
4.000
3.141
0.700
30.000
14.000
12.500
16.000
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 354 304330 Senksch...
304330
rostfreier Stahl
rostfrei A2
25
354
4.000
3.141
0.700
40.000
14.000
22.500
26.000
90.000
8.000
4.000
2.300
0.200
2.500
1.800
SFS FN 354 304331 Senksch...
304331
rostfreier Stahl
rostfrei A2
25
354
5.000
4.019
0.800
10.000
4.800
3.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
SFS FN 354 304332 Senksch...
304332
rostfreier Stahl
rostfrei A2
25
354
5.000
4.019
0.800
12.000
6.800
3.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
SFS FN 354 304333 Senksch...
304333
rostfreier Stahl
rostfrei A2
25
354
5.000
4.019
0.800
16.000
10.800
3.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
SFS FN 354 304334 Senksch...
304334
rostfreier Stahl
rostfrei A2
25
354
5.000
4.019
0.800
20.000
14.750
3.000
5.250
90.000
10.000
5.000
2.800
0.200
3.000
2.300
SFS FN 354 304335 Senksch...
304335
rostfreier Stahl
rostfrei A2
25
354
5.000
4.019
0.800
25.000
19.800
3.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
SFS FN 354 304336 Senksch...
304336
rostfreier Stahl
rostfrei A2
25
354
5.000
4.019
0.800
30.000
24.800
3.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
SFS FN 354 304337 Senksch...
304337
rostfreier Stahl
rostfrei A2
25
354
5.000
4.019
0.800
40.000
16.000
20.000
24.000
90.000
10.000
5.000
2.800
0.200
3.000
2.300
SFS FN 354 304338 Senksch...
304338
rostfreier Stahl
rostfrei A2
25
354
5.000
4.019
0.800
70.000
16.000
50.000
54.000
90.000
10.000
5.000
2.800
0.200
3.000
2.300
SFS FN 354 304339 Senksch...
304339
rostfreier Stahl
rostfrei A2
25
354
6.000
4.773
1.000
12.000
5.700
3.600
6.300
90.000
12.000
6.000
3.300
0.300
4.000
2.500
SFS FN 354 304340 Senksch...
304340
rostfreier Stahl
rostfrei A2
25
354
6.000
4.773
1.000
16.000
9.700
3.600
6.300
90.000
12.000
6.000
3.300
0.300
4.000
2.500
SFS FN 354 304341 Senksch...
304341
rostfreier Stahl
rostfrei A2
25
354
6.000
4.773
1.000
20.000
13.700
3.600
6.300
90.000
12.000
6.000
3.300
0.300
4.000
2.500
SFS FN 354 304342 Senksch...
304342
rostfreier Stahl
rostfrei A2
25
354
6.000
4.773
1.000
25.000
18.700
3.600
6.300
90.000
12.000
6.000
3.300
0.300
4.000
2.500
SFS FN 354 304343 Senksch...
304343
rostfreier Stahl
rostfrei A2
25
354
6.000
4.773
1.000
30.000
23.700
3.600
6.300
90.000
12.000
6.000
3.300
0.300
4.000
2.500
SFS FN 354 304344 Senksch...
304344
rostfreier Stahl
rostfrei A2
25
354
6.000
4.773
1.000
40.000
18.000
17.000
22.000
90.000
12.000
6.000
3.300
0.300
4.000
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7991 (ISO 10642) - FN 2113 - rostfrei A2 - Hexagon socket countersunk h...
SFS Group Schweiz AG
17.06.2024
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN 912 (ISO 4762) - FN 123 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
DIN 7991 - Hexagon socket countersunk head screws
Chinese Manufacturers
27.05.2014
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Fabory
13.02.2023
DIN 7991 (ISO 10642) - FN 2114 - rostfrei A4 - Hexagon socket countersunk h...
SFS Group Schweiz AG
17.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 6900-1 Z1 D933 steel 8.8 zinc-plated - Hexagon head SEMS screws with fl...
A.R.T. Elektromechanik
26.01.2023
DIN ≈965 - Counter sunk screws with torx
Fabory
13.02.2023
DIN 7991 (ISO 10642) - FN 2112 - 10.9, verzinkt blau - Hexagon socket count...
SFS Group Schweiz AG
17.06.2024
ISO ≈10642 - Hexagon/Hexalobular socket countersunk head screws
Fabory
21.04.2022
Reference 26400 - Unbrako® hexagon socket countersunk head screw DIN 7991 1...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 7991 (ISO 10642) - FN 2115 - 10.9, Zinklamellen beschichtet - Hexagon s...
SFS Group Schweiz AG
17.06.2024
DIN 7991 (ISO 10642) - FN 2111 - 10.9, schwarz - Hexagon socket countersunk...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表