您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 127 B - FN 557 - verzinkt gelb - Spring lock washers
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Federringe
DIN 127 B
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/federringe/din_127_b/fs/din_127_b_a2c.prj},{NB=SFS FN 557 112369 Federring DIN 127 Federstahl verzinkt gelb B6},{ARTNR=112369},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=verzinkt gelb},{VERPACKUNG=200},{SFSNR=557},{D=6.000},{DA=6.500},{DW=11.800},{H=1.600},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - FN Nr.
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
H
Height
[mm]
SFS FN 557 112350 Federri...
112350
Federstahl
verzinkt gelb
200
557
4.000
4.400
7.600
0.900
SFS FN 557 112360 Federri...
112360
Federstahl
verzinkt gelb
200
557
5.000
5.400
9.200
1.200
SFS FN 557 112369 Federri...
112369
Federstahl
verzinkt gelb
200
557
6.000
6.500
11.800
1.600
SFS FN 557 112380 Federri...
112380
Federstahl
verzinkt gelb
200
557
8.000
8.500
14.800
2.000
SFS FN 557 112390 Federri...
112390
Federstahl
verzinkt gelb
100
557
10.000
10.700
18.100
2.200
SFS FN 557 112397 Federri...
112397
Federstahl
verzinkt gelb
100
557
12.000
12.700
21.100
2.500
SFS FN 557 112409 Federri...
112409
Federstahl
verzinkt gelb
100
557
16.000
17.000
27.400
3.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表