您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 125 A (ISO 7089) - FN 554 - verzinkt gelb - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Washers
DIN 125 A
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/scheiben/din_125_a/st/din_125_a_a2c_fn554.prj},{NB=SFS FN 554 111990 Scheibe DIN 125-1 Stahl verzinkt gelb A8.4},{ARTNR=111990},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt gelb},{VERPACKUNG=200},{SFSNR=554},{D=8.000},{DA=8.400},{DW=16.000},{H=1.600},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal size
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SFS FN 554 111942 Scheibe...
111942
Stahl
verzinkt gelb
200
554
3.000
3.200
7.000
0.500
SFS FN 554 111958 Scheibe...
111958
Stahl
verzinkt gelb
200
554
4.000
4.300
9.000
0.800
SFS FN 554 111970 Scheibe...
111970
Stahl
verzinkt gelb
200
554
5.000
5.300
10.000
1.000
SFS FN 554 111978 Scheibe...
111978
Stahl
verzinkt gelb
200
554
6.000
6.400
12.000
1.600
SFS FN 554 111990 Scheibe...
111990
Stahl
verzinkt gelb
200
554
8.000
8.400
16.000
1.600
SFS FN 554 112004 Scheibe...
112004
Stahl
verzinkt gelb
100
554
10.000
10.500
20.000
2.000
SFS FN 554 112017 Scheibe...
112017
Stahl
verzinkt gelb
100
554
12.000
13.000
24.000
2.500
SFS FN 554 112032 Scheibe...
112032
Stahl
verzinkt gelb
100
554
16.000
17.000
30.000
3.000
SFS FN 554 112048 Scheibe...
112048
Stahl
verzinkt gelb
100
554
20.000
21.000
37.000
3.000
SFS FN 554 112062 Scheibe...
112062
Stahl
verzinkt gelb
50
554
24.000
25.000
44.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表