您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 126 (ISO 7091) - FN 504 - blank - Washers, product grade C, primarily for hexagon bolts and nuts
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Washers
DIN 126
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/scheiben/din_126/st/din_126_bl_fn504.prj},{NB=SFS FN 504 197214 Scheibe DIN 126 Stahl blank 42},{ARTNR=197214},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=25},{SFSNR=504},{D=39.000},{DA=42.000},{DW=72.000},{H=6.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SFS FN 504 302523 Scheibe...
302523
Stahl
blank
25
504
33.000
36.000
60.000
5.000
SFS FN 504 112270 Scheibe...
112270
Stahl
blank
25
504
36.000
39.000
66.000
5.000
SFS FN 504 197214 Scheibe...
197214
Stahl
blank
25
504
39.000
42.000
72.000
6.000
SFS FN 504 197213 Scheibe...
197213
Stahl
blank
25
504
42.000
45.000
78.000
7.000
SFS FN 504 140026 Scheibe...
140026
Stahl
blank
25
504
45.000
48.000
85.000
7.000
SFS FN 504 197212 Scheibe...
197212
Stahl
blank
25
504
48.000
52.000
92.000
8.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表