您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 7349 - FN 566 - verzinkt blau - Washers for bolts with heavy style spring pins
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Washers
DIN 7349
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/scheiben/din_7349/st/din_7349_a2k_fn566.prj},{NB=SFS FN 566 280410 Scheibe DIN 7349 Stahl verzinkt blau 8.4},{ARTNR=280410},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=566},{D=8.000},{DA=8.400},{DW=21.000},{H=4.000},{SPH=16.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SPH
Clamping sleeve nominal diameter
[mm]
SFS FN 566 130840 Scheibe...
130840
Stahl
verzinkt blau
1000
566
3.000
3.200
9.000
1.000
6.000
SFS FN 566 130843 Scheibe...
130843
Stahl
verzinkt blau
1000
566
4.000
4.300
12.000
1.600
8.000
SFS FN 566 280408 Scheibe...
280408
Stahl
verzinkt blau
100
566
5.000
5.300
15.000
2.000
10.000
SFS FN 566 130847 Scheibe...
130847
Stahl
verzinkt blau
1000
566
5.000
5.300
15.000
2.000
10.000
SFS FN 566 280409 Scheibe...
280409
Stahl
verzinkt blau
100
566
6.000
6.400
17.000
3.000
12.000
SFS FN 566 130849 Scheibe...
130849
Stahl
verzinkt blau
1000
566
6.000
6.400
17.000
3.000
12.000
SFS FN 566 280410 Scheibe...
280410
Stahl
verzinkt blau
100
566
8.000
8.400
21.000
4.000
16.000
SFS FN 566 130851 Scheibe...
130851
Stahl
verzinkt blau
500
566
8.000
8.400
21.000
4.000
16.000
SFS FN 566 130853 Scheibe...
130853
Stahl
verzinkt blau
100
566
10.000
10.500
25.000
4.000
18.000
SFS FN 566 130854 Scheibe...
130854
Stahl
verzinkt blau
500
566
10.000
10.500
25.000
4.000
18.000
SFS FN 566 130856 Scheibe...
130856
Stahl
verzinkt blau
250
566
12.000
13.000
30.000
6.000
21.000
SFS FN 566 130859 Scheibe...
130859
Stahl
verzinkt blau
250
566
16.000
17.000
40.000
6.000
28.000
SFS FN 566 130860 Scheibe...
130860
Stahl
verzinkt blau
100
566
20.000
21.000
44.000
8.000
35.000
SFS FN 566 345710 Scheibe...
345710
Stahl
verzinkt blau
50
566
24.000
25.000
50.000
10.000
40.000
SFS FN 566 345711 Scheibe...
345711
Stahl
verzinkt blau
25
566
30.000
31.000
68.000
10.000
50.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表