您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3VA20106HM460AA0 - Circuit breaker for power transformer, generator and system protection
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Circuit breaker (LV < 1 kV)
Circuit breaker for power transformer, generator and system protection
Powered by
CAD模型選擇
{siemens_industry/27/37/04/09/3va20106hm460aa0.prj},{NB=3VA20106HM460AA0},{MANUID=3VA20106HM460AA0},{AAC830=1200},{AAP349=0},{AAC829=150},{AAS575=4.500},{AAP352=0},{AAT080=4},{AAP351=0},{AAO663=4042948818435},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85362090},{PREVIEW=../../../_pool_/28/d4/product_picture_jpg_G_I202_XX_22653J.png},{DESCSHORT=circuit breaker 3VA2 IEC frame 100 breaking capacity class H Icu=85kA @ 415V 4-pole, line protection ETU330, LIG, In=100A overload protection Ir=40...}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAC055
Integrated motor drive
ⁿ/ₐ
AAC830
Greatest value of tuning range short circuit tripper, undelayed
[A]
AAL947
under voltage release present
ⁿ/ₐ
AAB726
integrated earth-fault protection present
ⁿ/ₐ
AAP349
Number of auxiliary contacts as changer
ⁿ/ₐ
AAC829
Lowest value of setting range for short circuit tripper, undelayed
[A]
AAB667
suitable for mounting onto standard rails
ⁿ/ₐ
AAB437
tripped signaling device present
ⁿ/ₐ
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAP352
Number of auxiliary contacts as shutter
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAC056
Motor drive optional
ⁿ/ₐ
AAP351
Number of auxiliary contacts as opener
ⁿ/ₐ
BAG975
Protection type IP
ⁿ/ₐ
AAC077
Position of the connection for the main circuit
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
3VA20106HM460AA0
circuit breaker 3VA2 IEC ...
circuit breaker 3VA2 IEC ...
804766444449
3VA2010-6HM46-0AA0
3VA20106HM460AA0
Siemens AG
MCCB_IEC_FS100_100A_4P_85...
No
1200
No
Yes
0
150
No
No
4.500
0
4
Yes
0
IP40
Front connection
SENTRON
SENTRON
circuit breaker 3VA2 IEC ...
4042948818435
1
1
1
1
85362090
CZ
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表