您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3LD52000TK11 - Switch disconnector
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Off-load switch, circuit breaker, control switch
Switch disconnector
Powered by
CAD模型選擇
{siemens_industry/27/37/14/03/3ld52000tk11.prj},{NB=3LD52000TK11},{MANUID=3LD52000TK11},{AAB458=30},{AAP351=0},{AAP349=0},{AAP352=0},{AAT080=3},{AAO663=4001869584058},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85365080},{PREVIEW=../../../_pool_/5e/09/product_picture_jpg_G_I202_XX_55810J.png},{DESCSHORT=SENTRON, switch disconnector 3LD5 UL, main control switch, 3-pole, approved},{DESCLONG=SENTRON, Molded case switch 3LD5 UL, Main switch, 3-pole, certified according to UL489 UL60947-4-1 and IEC60947-3, UL: 60A, SCCR 50kA at 480VAC, Operating power at 480VAC 3-phase: 40hp, IEC: 63A, Operating power at AC-23A at 400V: 30kW, floor mounting with direct handle, black, incl. terminal covers for the infeed side }
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB391
Designed as safety switch
ⁿ/ₐ
AAB387
Designed as main switch
ⁿ/ₐ
AAB389
Designed as EMERGENCY-OFF facility
ⁿ/ₐ
AAC195
interlockable
ⁿ/ₐ
AAC055
Integrated motor drive
ⁿ/ₐ
AAB393
Designed as maintenance/repair switch
ⁿ/ₐ
AAM128
voltage release optional present
ⁿ/ₐ
BAC378
Connection type
ⁿ/ₐ
AAD217
Degree of protection (IP), front side
ⁿ/ₐ
AAB458
Rated operating power, AC-3, 400V
[kW]
AAB657
suitable for 4-hole front mounting
ⁿ/ₐ
AAB658
suitable for central front mounting
ⁿ/ₐ
AAC056
Motor drive optional
ⁿ/ₐ
AAP351
Number of auxiliary contacts as opener
ⁿ/ₐ
AAP349
Number of auxiliary contacts as changer
ⁿ/ₐ
AAP352
Number of auxiliary contacts as shutter
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
3LD52000TK11
SENTRON, switch disconnec...
SENTRON, Molded case swit...
4001869584058
3LD5200-0TK11
3LD52000TK11
Siemens AG
MOLDED CASE SWITCH 3LD5 U...
Yes
Yes
No
Yes
No
Yes
No
Frame clamp
IP00
30
No
No
No
0
0
0
3
SENTRON
SENTRON
SENTRON, Molded case swit...
4001869584058
1
1
1
1
85365080
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表