您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
C95 LBS - ISO Cylinder: Large Bore Size Type: Double Acting Single Rod ISO 6431 / VDMA 24562
SMC
bp2_standard_air_cylinder
C95 ISO Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/c95/c95lbs.prj},{NB=C95SB160-25(0)},{BORE=160},{AM=72},{B=65},{D=40},{EEN=26.44},{EEK=24.12},{PL=30},{RTN=16},{RTK=13.84},{KKN=36},{KKK=31.09},{G=55},{BG=16},{L8=180},{VA=6},{WA=15},{WB=25},{WH=80},{ZZ=332},{E=180},{R=140},{I9=4},{AX=39},{SWX=5.5},{SWY=16},{CX=11.8},{RD=171},{ZAD=14.6},{TTM=200},{TTL=32},{TTDN=32},{TUW=178},{TL1=46},{H=152},{E1=178},{TR=115},{AH=115},{AO=25},{AT=10},{SA=300},{AB=18.5},{XA=320},{RR=115},{TF=230},{UF=264},{FB=18},{ZF=280},{MF=20},{EW=90},{CB=90},{UB=170},{EB=160},{XD=315},{CD=30},{L=35},{MR=30},{L2=50},{AA=100},{AC=20},{AD=55},{AE=65},{AN=20},{AO1=25},{AF=32.5},{AP=5},{L12=15},{SW=36},{MAGNET=},{MOUNTING=B},{STROKE=25},{POS=0},{AUTOSWITCH=},{LEAD=},{NUMBER=},{ATEX=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BORE
Bore
[mm]
AM
[mm]
B
B e11
[mm]
D
[mm]
EE
ⁿ/ₐ
PL
[mm]
RT
[mm]
KK
[mm]
G
[mm]
BG
[mm]
L8
[mm]
VA
[mm]
WA
[mm]
WB
[mm]
WH
[mm]
ZZ
[mm]
E
[mm]
R
[mm]
I9
[mm]
RD
[mm]
ZAD
[mm]
TTM
[mm]
TTL
[mm]
TTD
[mm]
TTDN
[mm]
TUW
[mm]
TL1
[mm]
H
[mm]
E1
[mm]
TR
[mm]
AH
[mm]
AO
[mm]
AT
[mm]
SA
[mm]
AB
[mm]
XA
[mm]
RR
[mm]
TF
[mm]
UF
[mm]
FB
[mm]
ZF
[mm]
MF
[mm]
EW
[mm]
CB
[mm]
UB
[mm]
EB
[mm]
XD
[mm]
CD
[mm]
L
[mm]
MR
[mm]
L2
[mm]
AP
[mm]
L12
[mm]
SW
[mm]
ORDER
ⁿ/ₐ
C95SB160-25
160
72
65
40
G 3 / 4
30
M 16
M 36 x 2
55
16
180
6
15
25
80
332
180
140
4
171
14.6
200
32
32 e9
32
178
46
152
178
115
115
25
10
300
18.5
320
115
230
264
18
280
20
90
90
170
160
315
30
35
30
50
5
15
36
C95SB160-25
C95SB200-25
200
72
75
40
G 3 / 4
35
M 16
M 36 x 2
57
16
180
6
18
25
95
353
220
175
5
210
14.6
250
32
32 e9
32
225
46
167
225
135
135
35
12
320
24.0
345
135
270
308
22
300
25
90
90
170
160
335
30
35
30
55
5
15
36
C95SB200-25
C95SB250-25
250
84
90
50
G 1
31
M 20
M 42 x 2
59
16
200
10
20
28
105
399
270
220
5
267
18.3
320
40
40 e9
40
282
56
189
282
165
165
40
20
350
28.0
380
165
330
376
26
330
25
110
110
200
175
375
40
45
40
65
5
20
46
C95SB250-25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表