您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
CQ2 Y JOINT - Double Knuckle Joint
SMC
bp2_standard_air_cylinder
CLQ Compact Cylinder With Lock
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/clq/accessories/y_joint-cq2.prj},{NB=Y-G04(32)_CQ2},{ORDERNO=Y-G04},{BORE=32},{OMSC=},{F1=4.0},{F2=6.0},{A=42.0},{A1=16.0},{E1=22},{L1=30},{MM=M14 x 1.5},{MMN=14},{MMP=1.50},{R1=12.0},{U1=14.0},{ND=10 +0.058/0},{ND1=10},{NX=18 +0.5/+0.3},{NX1=18.0},{NZ=36},{L=41.6},{PINNO=IY-G04},{DD9N=10},{D=9.6},{M=1.55},{T=1.15},{D3=9.3},{T3=1.0},{B3=2.2},{A3=3.4},{D0=1.7},{MM2=12.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
BORE
Bore
ⁿ/ₐ
A
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
[mm]
R1
[mm]
U1
[mm]
ND
ND H10
[mm]
NX
[mm]
NZ
[mm]
L
[mm]
PINNO
Applicable pin number
ⁿ/ₐ
Y-G012
Y-G012
12
21.5
6.0
10
16
M5 x 0.8
6.3
7.0
5 +0.048/0
5 +0.4/+0.2
10
14.6
IY-G012
Y-Z015A
Y-Z015A
16
28.0
11.0
12
21
M6 x 1.0
8.1
10.0
5 +0.048/0
6.5 +0.4/+0.2
12
16.6
IY-J015
Y-G02
Y-G02
20
34.0
8.5
16
25
M8 x 1.25
10.3
11.5
8 +0.058/0
8 +0.4/+0.2
16
21.0
IY-G02
Y-G03
Y-G03
25
41.0
10.5
20
30
M10 x 1.25
12.8
14.0
10 +0.058/0
10 +0.4/+0.2
20
25.6
IY-G03
Y-G04
Y-G04
32
42.0
16.0
22
30
M14 x 1.5
12.0
14.0
10 +0.058/0
18 +0.5/+0.3
36
41.6
IY-G04
Y-G04
Y-G04
40
42.0
16.0
22
30
M14 x 1.5
12.0
14.0
10 +0.058/0
18 +0.5/+0.3
36
41.6
IY-G04
Y-G05
Y-G05
50
56.0
20.0
28
40
M18 x 1.5
16.0
20.0
14 +0.070/0
22 +0.5/+0.3
44
50.6
IY-G05
Y-G05
Y-G05
63
56.0
20.0
28
40
M18 x 1.5
16.0
20.0
14 +0.070/0
22 +0.5/+0.3
44
50.6
IY-G05
Y-G08
Y-G08
80
71.0
23.0
38
50
M22 x 1.5
21.0
27.0
18 +0.070/0
28 +0.5/+0.3
56
64.0
IY-G08
Y-G10
Y-G10
100
79.0
24.0
44
55
M26 x 1.5
24.0
31.0
22 +0.084/0
32 +0.5/+0.3
64
72.0
IY-G10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表