您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
D - Rear double clevis D
SMC
bp2_standard_air_cylinder
CP95 ISO Cylinder Double Acting
Mounting Brackets
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cp95/mounting_brackets/d.prj},{NB=D5050},{IDNR=},{BORE=50},{E1=64},{EW=32},{TG1=46.5},{FL=27},{I1=5},{L=15},{I2=6.5},{D1=40},{CD=12},{MR=12.0},{D2=9.0},{R1=8.5},{E2=64},{UB=60},{CB=32},{EB=80},{MF=12},{NR=5050},{DE=65},{RT=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
for cylinder bore size
[mm]
EW
[mm]
TG1
[mm]
FL
[mm]
I1
[mm]
L
[mm]
I2
[mm]
D1
D H11
[mm]
CD
CD H9
[mm]
MR
[mm]
D2
[mm]
R1
[mm]
E2
[mm]
UB
[mm]
CB
[mm]
EB
[mm]
ORDER
ⁿ/ₐ
D5032
32
26
32.5
22
5
12
5.5
30
10
9.5
6.6
6.5
48
45
26
65
D5032
D5040
40
28
38.0
25
5
15
5.5
35
12
12.0
6.6
6.5
56
52
28
75
D5040
D5050
50
32
46.5
27
5
15
6.5
40
12
12.0
9.0
8.5
64
60
32
80
D5050
D5063
63
40
56.5
32
5
20
6.5
45
16
16.0
9.0
8.5
75
70
40
90
D5063
D5080
80
50
72.0
36
5
20
10.0
45
16
16.0
11.0
11.0
95
90
50
110
D5080
D5100
100
60
89.0
41
5
25
10.0
55
20
20.0
12.0
12.0
115
110
60
140
D5100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表