您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
KQ2Y Male Run Tee - One-touch Fittings KQ2Y Male Run Tee (G Thread)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fitting G(PF)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2-g/kq2y-g.prj},{NB=KQ2Y08-G03},{IDNR=},{S=8},{T=3/8},{PART=KQ2Y08-G03},{H=20},{D1=15.2},{D2=12.0},{D3=21},{L1=23.0},{L2=28.2},{A=45.1},{M=18.5},{TT1=16.662},{TT2=14.95},{AA=8.6},{AB=5.9},{AC=20.0},{AD=14.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
S
Tube outer diemeter
[mm]
T
Thread
ⁿ/ₐ
H
Hexagonal
[mm]
D1
max. diameter
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
KQ2Y04-G01
4
1/8
13
10.4
10.0
14
18.0
21.2
34.6
16.0
KQ2Y04-G02
4
1/4
16
10.4
10.0
17
18.0
24.2
36.1
16.0
KQ2Y06-G01
6
1/8
13
12.8
10.0
14
20.0
22.2
37.6
17.0
KQ2Y06-G02
6
1/4
16
12.8
10.0
17
20.0
25.2
39.1
17.0
KQ2Y06-G03
6
3/8
20
12.8
10.0
21
20.0
27.2
41.1
17.0
KQ2Y08-G01
8
1/8
13
15.2
12.0
14
23.0
23.7
42.1
18.5
KQ2Y08-G02
8
1/4
16
15.2
12.0
17
23.0
26.7
43.6
18.5
KQ2Y08-G03
8
3/8
20
15.2
12.0
21
23.0
28.2
45.1
18.5
KQ2Y10-G01
10
1/8
17
18.5
17.0
14
26.5
25.1
46.9
21.0
KQ2Y10-G02
10
1/4
17
18.5
17.0
17
26.5
28.2
48.6
21.0
KQ2Y10-G03
10
3/8
20
18.5
17.0
21
26.5
29.7
50.1
21.0
KQ2Y10-G04
10
1/2
24
18.5
17.0
25
26.5
34.5
52.4
21.0
KQ2Y12-G02
12
1/4
17
20.9
17.0
17
28.5
29.3
51.7
22.0
KQ2Y12-G03
12
3/8
20
20.9
17.0
21
28.5
30.8
53.2
22.0
KQ2Y12-G04
12
1/2
24
20.9
17.0
25
28.5
35.6
55.5
22.0
KQ2Y16-G03
16
3/8
22
26.5
20.9
21
36.1
35.9
65.9
25.0
KQ2Y16-G04
16
1/2
24
26.5
20.9
25
36.1
38.4
65.9
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表