您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
L Ø 20
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series L
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/l/l_20.prj},{NB=L20-055(0)},{CODE=L20-055},{DH=20},{DD=13.5},{LO=55},{RG=22.56},{SX=0.0},{S1=8.8},{F1=196.1},{S2=13.2},{F2=294.2},{S3=15.4},{F3=346.3},{SN=17.6},{FN=392.3},{MAT=Cr-Si},{D=3},{DE=19.92},{D1=3.000},{RG1=22.560},{FN1=392.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
D
Cross wire section
[mm]
L20-025
L20-025
20
13.5
25
49.03
0.000
25.000
4
196.1
6
294.2
7.0
346.3
8
392.3
3
L20-030
L20-030
20
13.5
30
41.19
0.000
30.000
4.8
196.1
7.2
294.2
8.4
346.3
9.6
392.3
3
L20-035
L20-035
20
13.5
35
35.3
0.000
35.000
5.6
196.1
8.4
294.2
9.8
346.3
11.2
392.3
3
L20-040
L20-040
20
13.5
40
30.4
0.000
40.000
6.4
196.1
9.6
294.2
11.2
346.3
12.8
392.3
3
L20-045
L20-045
20
13.5
45
27.46
0.000
45.000
7.2
196.1
10.8
294.2
12.6
346.3
14.4
392.3
3
L20-050
L20-050
20
13.5
50
24.52
0.000
50.000
8
196.1
12
294.2
14.0
346.3
16
392.3
3
L20-055
L20-055
20
13.5
55
22.56
0.000
55.000
8.8
196.1
13.2
294.2
15.4
346.3
17.6
392.3
3
L20-060
L20-060
20
13.5
60
20.59
0.000
60.000
9.6
196.1
14.4
294.2
16.8
346.3
19.2
392.3
3
L20-065
L20-065
20
13.5
65
18.63
0.000
65.000
10.4
196.1
15.6
294.2
18.2
346.3
20.8
392.3
3
L20-070
L20-070
20
13.5
70
17.65
0.000
70.000
11.2
196.1
16.8
294.2
19.6
346.3
22.4
392.3
3
L20-075
L20-075
20
13.5
75
16.67
0.000
75.000
12
196.1
18
294.2
21.0
346.3
24
392.3
3
L20-080
L20-080
20
13.5
80
15.69
0.000
80.000
12.8
196.1
19.2
294.2
22.4
346.3
25.6
392.3
3
L20-090
L20-090
20
13.5
90
13.73
0.000
90.000
14.4
196.1
21.6
294.2
25.2
346.3
28.8
392.3
3
L20-100
L20-100
20
13.5
100
12.75
0.000
100.000
16
196.1
24
294.2
28.0
346.3
32
392.3
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表