您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PSB
Spyraflo
Clinched or Pressed Bearings
Plain Bearings
Bronze
Press Fit, Self Align
Powered by
CAD模型選擇
{spyraflo/clinched_or_pressed_bearings/plain_bearings/bronze/press_fit_self_align/psb.prj},{NB=PSB-625},{PN=PSB-625},{MAXRL=890},{MAXS=7300},{WEIGHT=1.40},{SHA256=98uWhFeW8lDxCk6QezPK972/1g8fWwD1x7i67WFSMwA=},{INAME=00010__psb2d625},{DESC=Press Fit, Self Align, SAE 840 Bronze},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Press-Fit},{NOMID=0.625 in},{IDMIN=0.626 in},{IDMAX=0.627 in},{AM=Linear, Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP), Stainless Steel (SS), Yellow Zinc Plated (YZP)},{SRF=Black Oxide},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -29 to 93},{FC=0.04 to 0.35},{STORAGE=Clean, dry storage in plastic bags or bins to prevent oil loss. Do not place in contact with anything that can wick away oil.},{MAINTENANCE=Maintenance free}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SRF
Standard Retainer Finish
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
PSB-125
PSB-125
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
0.125 in
0.1255 in
0.126 in
68
36600
0.07
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
PSB-187
PSB-187
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
0.188 in
0.1883 in
0.1888 in
141
24400
0.19
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
PSB-250
PSB-250
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
0.25 in
0.2508 in
0.2513 in
188
18300
0.22
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
PSB-312
PSB-312
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
0.313 in
0.3133 in
0.314 in
266
14600
0.27
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
PSB-375
PSB-375
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
0.375 in
0.3758 in
0.3765 in
319
12200
0.32
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
PSB-500
PSB-500
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
0.5 in
0.501 in
0.5017 in
600
9100
0.60
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
PSB-625
PSB-625
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
0.625 in
0.626 in
0.627 in
890
7300
1.40
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
PSB-750
PSB-750
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
0.75 in
0.751 in
0.752 in
1275
6100
2.10
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
PSB-4M
PSB-4M
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
4 mm
4.01 mm
4.03 mm
525
29100
6.12
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
PSB-6M
PSB-6M
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
6 mm
6.02 mm
6.04 mm
788
19400
5.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
PSB-8M
PSB-8M
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
8 mm
8.02 mm
8.04 mm
1191
14500
9.07
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
PSB-10M
PSB-10M
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
10 mm
10.02 mm
10.04 mm
1489
11600
8.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
PSB-12M
PSB-12M
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
12 mm
12.03 mm
12.05 mm
2522
9700
19.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
PSB-15M
PSB-15M
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
15 mm
15.03 mm
15.05 mm
3741
7700
41.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
PSB-16M
PSB-16M
Press Fit, Self Align, SA...
Plain
Self-Aligning
Press-Fit
16 mm
16.03 mm
16.05 mm
3990
7200
41.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表