您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: STM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STM
AT - Three-phase induction self brake motors
STM
Electronic Motive
STM Motor T-D-M
Powered by
CAD模型選擇
{stm/electronic_motive/stm_motor_t_d_m/at_asmtab.prj},{NB=CE_AT_80_A_2_B3-_F_FA--_IEC 80_IEC 80-_IP54_AV},{SIZE=80},{V=40.500},{LB1=296},{LB2=296},{DCA=26.000},{DCB=26.000},{LCA=115},{LCB=115},{N3A=298.0},{N3B=298.0},{N5A=298.0},{N5B=298.0},{N14A=298.0},{N14B=298.0},{IB=30},{Q=3},{MAR=CE},{TYP=AT},{SIZEM=80},{SD=IEC 80},{F=IEC 80},{IP=IP 55},{PC=AV},{LENX='A','B','C','D'},{DVX='B3','B5','B14','B3/B5','B3/B14'},{TOBX='FA','FD','FS','FP'},{TOBY='FA','Electromagnetic brake in AC alternating current','FD','Electromagnetic brake in DC direct current','FS','DC Electromagnetic parking brake','FP','DC electromagnetic positive-action brake'},{POL=2},{LEN=A},{DV=B3},{PTB=-},{HB14=-},{TOB=FA},{RLP=-},{IPF=IP54},{DES=-},{CL=F}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
MAR
Marking
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
SIZEM
Size
ⁿ/ₐ
SD
Shaft diameter
ⁿ/ₐ
F
Flange
ⁿ/ₐ
IP
Protection level
ⁿ/ₐ
PC
Cooling
ⁿ/ₐ
CE_AT_50_B_4_B14-_F_FD--_...
CE
AT
50
IEC 56
IEC 56
IP 55
AV
CE_AT_56_A_2_B3-_F_FD--_I...
CE
AT
56
IEC 56
IEC 56
IP 55
AV
CE_AT_63_A_2_B3-_F_FA--_I...
CE
AT
63
IEC 63
IEC 63
IP 55
AV
CE_AT_71_A_2_B3-_F_FA--_I...
CE
AT
71
IEC 71
IEC 71
IP 55
AV
CE_AT_80_A_2_B3-_F_FA--_I...
CE
AT
80
IEC 80
IEC 80
IP 55
AV
CE_AT_90_S_2_B3-_F_FA--_I...
CE
AT
90
IEC 90
IEC 90
IP 55
AV
CE_AT_100_A_2_B3-_F_FA--_...
CE
AT
100
IEC 100
IEC 100
IP 55
AV
CE_AT_112_A_2_B3-_F_FA--_...
CE
AT
112
IEC 112
IEC 112
IP 55
AV
CE_AT_132_S_2_B3-_F_FA--_...
CE
AT
132
IEC 132
IEC 132
IP 55
AV
CE_AT_160_M_4_B3-_F_FA--_...
CE
AT
160
IEC 160
IEC 160
IP 55
AV
CE_AT_180_M_2_B3-_F_FA--_...
CE
AT
180
IEC 180
IEC 180
IP 55
AV
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表