您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
07000171000 - Telescopic rail with full extension and "push to open" operation
SToxxparts
07 Drive technology
07000171000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000171000/07000171000.prj},{NB=07000171003},{PREVIEW=07000171000.png},{ARTNR=07000171003},{L1=450},{L2=450},{L3=900},{A1=292},{A2=275},{A3=-},{A4=-},{B1=189},{B2=205},{B3=214.5},{B4=333},{B5=342.5},{F1=430},{F2=340},{MAT=Stahl/Kunststoff},{INFO=https://www.stoxxparts.com/meleven/78.1b.7f.07000171000.pdf},{DEFAULTSORTATTR=2124139}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L1
[mm]
L2
Stroke +3/-3
[mm]
L3
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
F1
Load capacity per pair at 10000 cycles
[N]
F2
Load capacity per pair at 100000 cycles
[N]
MAT
Material
ⁿ/ₐ
07000171001
07000171001
350
350
700
195
211
-
-
125
141
150.5
269
278.5
380
290
Stahl/Kunststoff
07000171002
07000171002
400
400
800
195
211
-
-
189
205
214.5
301
310.5
430
340
Stahl/Kunststoff
07000171003
07000171003
450
450
900
292
275
-
-
189
205
214.5
333
342.5
430
340
Stahl/Kunststoff
07000171004
07000171004
500
500
1000
291
307
-
-
189
205
214.5
365
374.5
380
290
Stahl/Kunststoff
07000171005
07000171005
550
550
1100
355
371
-
-
189
205
214.5
397
406.5
330
240
Stahl/Kunststoff
07000171006
07000171006
600
600
1200
387
403
451
467
253
269
278.5
493
502.5
300
200
Stahl/Kunststoff
07000171007
07000171007
650
650
1300
419
435
483
499
253
269
278.5
525
534.5
300
200
Stahl/Kunststoff
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表