您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR410-RF - Rigid Shaft Coupling - with keyway - stainless steel version
StS Coupling GmbH
Shrink Disks – Shaft Couplings
Shaft Couplings
Powered by
CAD模型選擇
{sts/shrink_discs_shaft_couplings/shaft_couplings/wsr410_rf_asmtab.prj},{NB=WSR410-RF-6x18},{SIZE=6x18},{TKN=2.7},{D1=6},{D2=18},{L=30},{N=4},{S=M4},{TA=1.7},{M=0.05},{MAT=Stainless steel},{CTN=84836020},{DSCREW=4},{LSCREW=4},{PPATH=parts/wsr410/wsr410_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
S
Screw (ISO 4029)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR410-RF-6x18
6x18
2.7
30
M4
1.7
0.05
Stainless steel
84836020
WSR410-RF-8x24
8x24
5.4
35
M4
1.7
0.10
Stainless steel
84836020
WSR410-RF-10x29
10x29
8.1
45
M5
3.2
0.19
Stainless steel
84836020
WSR410-RF-12x29
12x29
12.0
45
M6
5.8
0.18
Stainless steel
84836020
WSR410-RF-14x34
14x34
20.0
50
M6
5.8
0.28
Stainless steel
84836020
WSR410-RF-15x34
15x34
22.0
50
M6
5.8
0.27
Stainless steel
84836020
WSR410-RF-16x34
16x34
24.0
50
M6
5.8
0.26
Stainless steel
84836020
WSR410-RF-20x42
20x42
47.0
65
M6
5.8
0.52
Stainless steel
84836020
WSR410-RF-25x45
25x45
91.0
75
M8
13.6
0.62
Stainless steel
84836020
WSR410-RF-30x53
30x53
105.0
83
M8
13.6
0.92
Stainless steel
84836020
WSR410-RF-35x67
35x67
155.0
95
M8
13.6
1.88
Stainless steel
84836020
WSR410-RF-40x77
40x77
210.0
108
M10
26.4
2.71
Stainless steel
84836020
WSR410-RF-50x85
50x85
340.0
124
M10
26.4
3.52
Stainless steel
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表