您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 084 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n084_fuehrungsbuchse_mit_bund_asmtab.prj},{NB=N084.32},{INFO=Online Pdf},{TOL=+0,015/+0,004},{D1=32},{D2=48},{D3=53},{D4=56},{D6=67},{D7=80.0},{B=26.0},{B1=38.5},{C=12},{L=75},{L1=30},{L2=4.5},{L3=7},{L4=23.0},{R=1.5},{STAFFETTA=M8},{SW=10.000},{X=5.000},{NDM=8.000},{KDM=6.647},{A1=8.870},{A2=2.300},{A3=2.300},{NDM1=6.466},{H=21.000},{DH=12.800},{HH=5.000},{H1=4.500},{PPATH=assemblies/n084_fuehrungsbuchse_mit_bund_asmtpl.prj},{MAT=Stahl, 18NiCrMo5, gehärtet 64 ± 2 HRC, Bronze: GSnPbBz10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
TOL
Tolerance
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D6
Diameter
[mm]
D7
Diameter
[mm]
B
Length
[mm]
B1
Height
[mm]
C
Length
[mm]
L
Length
[mm]
L1
Length
[mm]
MAT
Material
ⁿ/ₐ
N084.19
N084.19
+0,012/+0,003
19
32
39
40
52
65.0
22.3
32.0
12
43
23
Steel, 18NiCrMo5, hardene...
N084.20
N084.20
+0,012/+0,003
20
32
39
40
52
65.0
22.3
32.0
12
43
23
Steel, 18NiCrMo5, hardene...
N084.24
N084.24
+0,012/+0,003
24
40
46
48
60
73.0
24.3
35.4
12
59
23
Steel, 18NiCrMo5, hardene...
N084.25
N084.25
+0,012/+0,003
25
40
46
48
60
73.0
24.3
35.4
12
59
23
Steel, 18NiCrMo5, hardene...
N084.30
N084.30
+0,015/+0,004
30
48
53
56
67
80.0
26.0
38.5
12
75
30
Steel, 18NiCrMo5, hardene...
N084.32
N084.32
+0,015/+0,004
32
48
53
56
67
80.0
26.0
38.5
12
75
30
Steel, 18NiCrMo5, hardene...
N084.38
N084.38
+0,015/+0,004
38
58
63
66
77
90.0
28.5
42.8
12
82
37
Steel, 18NiCrMo5, hardene...
N084.40
N084.40
+0,015/+0,004
40
58
63
66
77
90.0
28.5
42.8
12
82
37
Steel, 18NiCrMo5, hardene...
N084.48
N084.48
+0,015/+0,004
48
70
77
80
91
104.0
32.0
48.8
12
97
47
Steel, 18NiCrMo5, hardene...
N084.50
N084.50
+0,015/+0,004
50
70
77
80
91
104.0
32.0
48.8
12
97
47
Steel, 18NiCrMo5, hardene...
N084.63
N084.63
+0,018/+0,005
63
85
92
95
106
119.0
35.8
55.3
12
116
60
Steel, 18NiCrMo5, hardene...
N084.80
N084.80
+0,018/+0,005
80
105
115
118
129
142.0
41.5
65.3
12
120
60
Steel, 18NiCrMo5, hardene...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表