您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/P - "TR-ROLL" polyurethane wheels, aluminium centre, fixed bracket type "P"
Tellurerota
Industrial - Heavy duty and mechanical handling
62AL -TR-ROLL POLYURETHANE WHEELS
TR-Roll polyurethane wheels, heavy-duty (P) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62_al/62p/62_sf_p_asmtab.prj},{NB=628503SF/P},{BR=2},{COD=628503},{D=125},{F=40},{H=170},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=70},{O=126},{LC1=350},{LC2=350},{DD=20},{L1=85},{COD1=627603},{COD2=628503},{COD3=627203},{L=50},{PPATH=62p_asmtpl.prj},{W=1.69},{INFO=Technical description},{PRA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC1
Load capacity - 4 km/h
[daN]
LC2
Load capacity - 6 km/h
[daN]
W
Weight
[kg]
628512
628512
100
40
138
100x85
80x60
9
300
300
0.85
628513
628513
125
40
161
100x85
80x60
9
350
350
1.26
628503
628503
125
40
170
140x110
105x80
11
350
350
1.69
628514
628514
160
50
205
140x110
105x80
11
550
550
2.11
628515
628515
180
50
228
140x110
105x80
11
600
600
2.42
628516
628516
200
50
250
140x110
105x80
11
700
700
2.85
628518
628518
250
50
298
140x110
105x80
11
750
750
3.74
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表