您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
NLX SRP FR - Stainless steel standard-duty brackets
Tellurerota
Industrial - Heavy duty and mechanical handling
62NY - TR-ROLL POLYURETHANE WHEELS WITH POLYAMIDE 6 CENTRE
TR-Roll polyurethane wheels with polyamide 6 centre, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62ny/62ny_nlx/62ny_nlx_srp_fr_asmtab.prj},{NB=625303},{VE=ERNY},{BR=3},{D=125ER},{DX=125},{F=40},{COD1=625103},{COD2=625203},{COD3=625303},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{W1=1.05},{W2=0.8},{W3=1.19},{L=40},{MP=4.50},{DD=20},{DD2=20},{DFA=8},{L1=60},{VER=1},{PPATH=62ny_nlx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Order code
ⁿ/ₐ
D
Wheel diameter
ⁿ/ₐ
F
Wheel diameter
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity 4km/h
[mm]
W
Weight
[kg]
625322
625322
100
40
128
100x85
80x60
9
35
120
200
1.08
625323
625323
125
40
156
100x85
80x60
9
37
120
220
1.24
625303
625303
125ER
40
156
100x85
80x60
9
37
120
220
1.19
625334
625334
160
50
198
140x110
105x80
11
56
156
300
2.78
625324
625324
160ER
50
198
140x110
105x80
11
56
156
300
2.72
625336
625336
200
50
240
140x110
105x80
11
56
156
300
3.07
625326
625326
200ER
50
240
140x110
105x80
11
56
156
300
2.98
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表