您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/P FR - Vulkolan® wheels, forged steel centre, swivel top plate bracket type "P", with brake
Tellurerota
Industrial - Heavy duty and mechanical handling
63AC - VULKOLLAN® WHEELS WITH FORGED STEEL CENTRE
Vulkollan® wheels, heavy-duty (P) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie63_al/63p/63_srp_p_fr_asmtab.prj},{NB=636303},{BR=3},{COD=636303},{D=125},{F=40},{H=161},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=48},{O=123},{LC=350},{DD=15},{L1=65},{COD1=637623},{COD2=638623},{COD3=636303},{L=45},{TG=0},{W=2.43},{VER=3},{INFO=Technical description},{PPATH=63_p_asmtpl.prj},{PRA=3},{TG1= 0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
636302
636302
100
30
138
100x85
80x60
9
46
123
250
1.75
636303
636303
125
40
161
100x85
80x60
9
48
123
350
2.43
636304
636304
150
40
200
140x110
105x80
11
70
126
750
4.76
636305
636305
175
40
225
140x110
105x80
11
70
126
750
5.71
636306
636306
200
50
250
140x110
105x80
11
70
126
750
7.01
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表