您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/EE HD - "TR" polyurethane wheels, fixed bracket type "EE HD"
Tellurerota
Industrial - Heavy duty and mechanical handling
64 - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, electro-welded (EE-HD) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie64/64ee_hd/sf_ee_hd_asmtab.prj},{NB=648417},{BR=2},{COD=648417},{D=250},{F=80},{H=320},{AXB=175x140},{AAXBB=140x105},{EE=14},{E=74},{O=166},{LC=1600},{LC1=1300},{DD=20},{L1=80},{COD1=648317},{COD2=648417},{COD3=648517},{L=60},{VER=6},{PPATH=64_ee_hd_asmtpl.prj},{W=14.91},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity 4 Km/h
[daN]
LC1
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
648415
648415
150
80
218
175x140
140x105
14
1000
800
10.61
648424
648424
150
80
218
200x160
160x120
17
1000
800
10.61
648416
648416
200
80
275
175x140
140x105
14
1600
1300
12.18
648407
648407
250
60
320
175x140
140x105
14
1500
1200
13.23
648417
648417
250
80
320
175x140
140x105
14
1600
1300
14.91
648427
648427
250
80
325
200x160
160x120
17
1900
1500
15.23
648408
648408
300
60
360
175x140
140x105
14
1600
1300
16.62
648428
648428
300
60
365
200x160
160x120
17
1750
1400
16.95
648418
648418
300
80
360
175x140
140x105
14
1600
1300
18.99
648438
648438
300
80
365
200x160
160x120
17
2300
1800
19.32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表