您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/EE HD - "TR" polyurethane wheels, swivel top plate bracket type "EE HD"
Tellurerota
Industrial - Heavy duty and mechanical handling
64 - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, electro-welded (EE-HD) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie64/64ee_hd/srp_ee_hd_asmtab.prj},{NB=648317},{BR=1},{D=250},{F=80},{H=320},{AXB=175x140},{AAXBB=140x105},{EE=14},{E=74},{O=166},{LC=1600},{LC1=1300},{DD=25},{L1=125},{COD1=648317},{COD2=648417},{COD3=648517},{L=90},{VER=3},{DFA=18},{PPATH=64_ee_hd_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity 4 Km/h
[daN]
LC1
Load capacity 6 Km/h
[daN]
648315
648315
150
80
218
175x140
140x105
14
50
1000
800
648324
648324
150
80
218
200x160
160x120
17
74
1000
800
648316
648316
200
80
275
175x140
140x105
14
65
1600
1300
648307
648307
250
60
320
175x140
140x105
14
74
1500
1200
648317
648317
250
80
320
175x140
140x105
14
74
1600
1300
648327
648327
250
80
325
200x160
160x120
17
74
1900
1500
648308
648308
300
60
360
175x140
140x105
14
81
1600
1300
648328
648328
300
60
365
200x160
160x120
17
81
1750
1400
648318
648318
300
80
360
175x140
140x105
14
81
1600
1300
648338
648338
300
80
365
200x160
160x120
17
81
2300
1800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表