您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NL FR - "TR" polyurethane wheels, aluminium centre, swivel bolt hole bracket type "NL" with brake
Tellurerota
Industrial - Heavy duty and mechanical handling
65AL - TR POLYURETHANE WHEELS, ALUMINIUM CENTRE
TR polyurethane wheels, aluminium centre, standard duty brackets type (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65_al/65nl/srfp_nl_fr_asmtab.prj},{NB=656803},{COD=656803},{D=125},{F=35},{H=156},{G=73},{C=12},{E=37},{O=120},{LC=220},{TG=0},{DD=12},{L1=60},{PPATH=srfp_nl_fr_asmtpl.prj},{TG1=0, 'No', 1, 'Yes'},{W=1.23},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
656801
656801
80
25
107
73
12
40
120
200
0.78
656802
656802
100
30
128
73
12
35
120
200
1.02
656803
656803
125
35
156
73
12
37
120
220
1.23
656804
656804
150
40
188
102
20
56
156
300
2.49
656814
656814
160
50
193
102
20
56
156
300
2.96
656806
656806
200
50
236
102
20
56
156
300
3.24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表