您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL FR - "TR" polyurethane wheels, aluminium centre, swivel top plate bracket type "NL" with brake
Tellurerota
Industrial - Heavy duty and mechanical handling
65AL - TR POLYURETHANE WHEELS, ALUMINIUM CENTRE
TR polyurethane wheels, aluminium centre, standard duty brackets type (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65_al/65nl/srp_nl_fr_asmtab.prj},{NB=656503},{COD=656503},{D=125},{F=35},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{VER=1},{DD=12},{TG=0},{L1=60},{PPATH=srp_nl_fr_asmtpl.prj},{TG1=0, 'No', 1, 'Yes'},{W=1.28},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
656501
656501
80
25
107
100x85
80x60
9
40
120
200
0.91
656502
656502
100
30
128
100x85
80x60
9
35
120
200
1.08
656503
656503
125
35
156
100x85
80x60
9
37
120
220
1.28
656504
656504
150
40
194
140x110
105x80
11
56
156
300
2.63
656514
656514
160
50
198
140x110
105x80
11
56
156
300
2.97
656506
656506
200
50
240
140x110
105x80
11
56
156
300
3.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表