您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
65ALSC - "TR" polyurethane wheels, aluminium centre, hub with balle bearing facilities
Tellurerota
Industrial - Heavy duty and mechanical handling
65AL - TR POLYURETHANE WHEELS, ALUMINIUM CENTRE
TR polyurethane wheels, aluminium centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65_al/65wheels/65alsc.prj},{NB=654103},{COD=654103},{D=125},{F=35},{DD=12},{L=40},{LL=32},{M=10.0},{SL=500},{RR=280},{LC=400},{W=0.41},{INFO=Catalogue},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
654101
654101
80
25
30
28
8.0
280
150
220
0.15
654102
654102
100
30
40
32
10.0
350
225
250
0.25
654103
654103
125
35
40
32
10.0
500
280
400
0.41
653104
653104
150
40
50
47
14.0
850
330
600
0.66
654114
654114
160
50
55
47
14.5
950
350
800
0.99
653106
653106
200
50
55
52
15.0
1000
360
850
1.16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表