您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/EP - "TR" polyurethane wheels, cast iron centre, fixed bracket type "EP"
Tellurerota
Industrial - Heavy duty and mechanical handling
65GH - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, cast iron centre, extra-heavy duty brackets type (EP)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65gh/65ep/sf_ep_asmtab.prj},{NB=658814},{COD=658814},{D=150},{F=35},{H=200},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=70},{O=126},{LC=490},{DD=20},{TG=0},{L1=85},{L=60},{PPATH=srp_ep_fr_asmtpl.prj},{BR=2},{W=3.73},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
658804
658804
150
30
200
135x110
105x80
11
400
2.32
658814
658814
150
35
200
135x110
105x80
11
490
3.73
658805
658805
175
35
225
135x110
105x80
11
650
4.24
658806
658806
200
45
250
135x110
105x80
11
1000
5.70
658808
658808
250
50
300
175x140
140x105
14
1200
9.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表