您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
65GHCC - "TR" polyurethane wheels, cast iron centre, ball bearing bore
Tellurerota
Industrial - Heavy duty and mechanical handling
65GH - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, cast iron centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65gh/wheels/65fecc_asmtab.prj},{NB=652106},{COD=652106},{D=200},{F=45},{DD=20},{L=45},{LL=47},{M=14},{SL=1125},{RR=380},{LC=1000},{LC1=800},{W=3.51},{INFO=Catalogue},{PPATH=65fecc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity 4 Km/h
[daN]
LC1
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
Serie 65 FE CC
652104
150
30
17
30
40
12
700
280
400
320
1.45
Serie 65 FE CC
652224
150
35
20
35
47
14
825
290
490
390
4.60
Serie 65 FE CC
652105
175
35
20
35
47
14
900
350
650
520
2.03
Serie 65 FE CC
652106
200
45
20
45
47
14
1125
380
1000
800
3.51
Serie 65 FE CC
652206
200
45
25
45
52
15
1125
380
1000
800
3.42
Serie 65 FE CC
652108
250
50
25
50
52
15
1750
400
1200
960
5.59
Serie 65 FE CC
652208
250
50
20
50
52
15
1750
400
1200
960
5.50
Serie 65 FE CC
652109
300
70
30
70
62
16
3000
550
2200
1700
12.31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表