您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/EE MHD - Wheels in thick "TR" polyurethane, aluminium centre, fixed bracket type "EE MHD"
Tellurerota
Industrial - Heavy duty and mechanical handling
65HT - TR HIGH THICKNESS POLYURETHANE WHEELS ALUMINIUM AND CAST IRON CENTRE
TR high thickness polyurethane wheels, electrowelded (EE-MHD) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65ht/65htee_mhd/65ht_sf_ee_mhd_asmtab.prj},{NB=655703},{BR=2},{D=125},{DD=20.0},{F=40},{H=182},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=51},{O=157},{LC=450},{VER=1},{DFA=12},{COD1=655603},{COD2=655703},{COD3=655803},{L1=85},{L=60},{W1=3.680},{W2=2.700},{W3=4.560},{PPATH=65htee_mhd_asmtpl.prj},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
655702
655702
100
40
170
135x110
105x80
11
51
350
2.38
655703
655703
125
40
182
135x110
105x80
11
51
450
2.70
655714
655714
160
50
215
135x110
105x80
11
60
700
3.19
655705
655705
180
50
242
135x110
105x80
11
70
750
3.58
655706
655706
200
50
252
135x110
105x80
11
70
800
3.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表