您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/NLX - "TR" polyurethane wheels, polyamide 6 centre, stainless steel fixed bracket type "NLX"
Tellurerota
Industrial - Heavy duty and mechanical handling
66 - TR POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
TR polyurethane wheels, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie66/66nlx/sf_nlx_asmtab.prj},{NB=665406},{BR=2},{COD=665406},{WT=CB},{D=200},{DX=200},{F=50},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=664406},{COD2=665406},{COD3=666706},{L=60},{VER=6},{TG=0},{PPATH=srp_sf_nlx_asmtpl.prj},{W=1.70},{INFO=Technical description},{TG1= 0, 'No'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
665401
665401
CB
80
25
107
100x85
80x60
9
150
0.34
665402
665402
CB
100
30
128
100x85
80x60
9
200
0.41
665403
665403
CB
125
30
156
100x85
80x60
9
220
0.64
665404
665404
CB
150
40
194
140x110
105x80
11
300
1.31
665405
665405
CB
175
40
217
140x110
105x80
11
300
1.49
665406
665406
CB
200
50
240
140x110
105x80
11
300
1.70
665601
665601
CRX
80
25
107
100x85
80x60
9
150
0.38
665602
665602
CRX
100
30
128
100x85
80x60
9
200
0.44
665603
665603
CRX
125
30
156
100x85
80x60
9
220
0.67
665604
665604
CRX
150
40
194
140x110
105x80
11
300
1.40
665605
665605
CRX
175
40
217
140x110
105x80
11
300
1.60
665606
665606
CRX
200
50
240
140x110
105x80
11
300
1.81
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表