您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL FR - "SIGMA ELASTIC" rubber wheels, aluminium centre, swivel top plate bracket type "NL" with brake
Tellurerota
Industrial - Heavy duty and mechanical handling
72AL - SIGMA ELASTIC RUBBER WHEELS, ALUMINIUM CENTRE
SIGMA ELASTIC rubber wheels, aluminium centre, standard duty (NL) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/series72_al/72nl/srp_nl_fr_asmtab.prj},{NB=727313},{BR=3},{COD=727313},{D=125},{F=50},{H=165},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=57},{O=156},{LC=220},{W=2.37},{DD=20},{L1=80},{COD1=724413},{COD2=726213},{COD3=727313},{L=60},{DFA=12},{INFO=Technical description},{VER=6},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
727302
727302
100
40
128
100x85
80x60
9
35
120
180
1.17
727313
727313
125
50
165
140x110
105x80
11
57
156
220
2.37
727310
727310
160
50
199
140x110
105x80
11
56
156
300
2.80
727305
727305
180
50
219
140x110
105x80
11
56
156
300
3.06
727106
727106
200
50
240
140x110
105x80
11
56
156
300
3.66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表