您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/NL - Standard rubber wheels, fixed bracket type "NL"
Tellurerota
Industrial - Light duty
21 - STANDARD RUBBER WHEELS, POLYPROPYLENE CENTRE
Standard rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie22/22nl/sf_nl_asmtab.prj},{NB=225705},{COD=225705},{WT=CB},{D=180},{BR=2},{DX=180},{F=45.0},{H=219},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=180},{DD=20},{L1=80},{L=60},{DFA=12},{TG=0},{W=2.11},{INFO=Technical description},{VER=6},{TG1=0, 'No'},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
225701
225701
CB
80
25.0
107
100x85
80x60
9
65
0.36
225702
225702
CB
100
30.0
128
100x85
80x60
9
80
0.48
225703
225703
CB
125
37.5
156
100x85
80x60
9
110
0.71
225704
225704
CB
140
37.5
177
100x85
80x60
9
120
0.80
225711
225711
CB
150
40.0
182
100x85
80x60
9
130
0.93
225710
225710
CB
160
40.0
199
140x110
105x80
11
150
1.73
225705
225705
CB
180
45.0
219
140x110
105x80
11
180
2.11
225706
225706
CB
200
50.0
240
140x110
105x80
11
225
2.50
225901
225901
CR
80
25.0
107
100x85
80x60
9
65
0.39
225902
225902
CR
100
30.0
128
100x85
80x60
9
80
0.51
225903
225903
CR
125
37.5
156
100x85
80x60
9
110
0.73
225904
225904
CR
140
37.5
177
100x85
80x60
9
120
0.82
225911
225911
CR
150
40.0
182
100x85
80x60
9
130
0.93
225910
225910
CR
160
40.0
199
140x110
105x80
11
150
1.75
225906
225906
CR
200
50.0
240
140x110
105x80
11
225
2.67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表