您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL FR - Standard rubber wheels, swivel top plate bracket type "NL" with brake
Tellurerota
Industrial - Light duty
52 - STANDARD RUBBER WHEELS, POLYPROPYLENE CENTRE
Standard rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie52/52nl/srp_nl_fr_asmtab.prj},{NB=525206},{COD=525206},{WT=CB},{D=200},{BR=3},{DX=200},{F=50},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=225},{DD=20},{L1=80},{L=60},{DFA=12},{TG=0},{W=3.00},{INFO=Technical description},{VER=6},{TG1=0, 'No'},{BRX= 1, 'SRP/NL', 2, 'SF/NL', 3, 'SRP/NL FR',4,'SRFP/NL',5,'SRFP/NL FR',6,'SRC/NL',7,'SRC/NL FR',8,'SRC/NL I',9,'SRC/NL I FR'},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
COD
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
525201
525201
CB
80
25
107
100x85
80x60
9
40
120
65
0.82
525202
525202
CB
100
30
128
100x85
80x60
9
35
120
80
0.88
525203
525203
CB
125
37.5
156
100x85
80x60
9
37
120
110
1.20
525204
525204
CB
140
37.5
177
100x85
80x60
9
34
120
120
1.32
525211
525211
CB
150
40
182
100x85
80x60
9
34
120
130
1.45
525210
525210
CB
160
40
199
140x110
105x80
11
56
156
150
2.38
525205
525205
CB
180
45
219
140x110
105x80
11
56
156
180
2.69
525206
525206
CB
200
50
240
140x110
105x80
11
56
156
225
3.00
525221
525221
CR
80
25
107
100x85
80x60
9
40
120
65
0.86
525222
525222
CR
100
30
128
100x85
80x60
9
35
120
80
0.93
525223
525223
CR
125
37.5
156
100x85
80x60
9
37
120
110
1.24
525224
525224
CR
140
37.5
177
100x85
80x60
9
34
120
120
1.35
525231
525231
CR
150
40
182
100x85
80x60
9
34
120
130
1.45
525230
525230
CR
160
40
199
140x110
105x80
11
56
156
150
2.47
525225
525225
CR
180
45
219
140x110
105x80
11
56
156
180
2.68
525226
525226
CR
200
50
240
140x110
105x80
11
56
156
225
3.04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表